(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0427-74 |
61-0427-75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Size (W) | Weight |
---|---|---|---|---|---|---|---|
฿ 2,958.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 550mm | 10100g | ||
฿ 3,508.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 800mm | 11800g |
[Features]
·A wardrobe with a chrome-plated finish. There is a shelf board on the bottom tier, so it is convenient for storing bags, etc. There is also a cover sold separately that protects your clothes from dust. With convenient casters for movement.
·A wardrobe with casters that is the perfect size for a standard hanger. The lower tier is convenient for storing bags, etc.
Part Number |
---|
61-0427-74 |
61-0427-75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Size (W) | Weight |
---|---|---|---|---|---|---|---|
฿ 2,958.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 550mm | 10100g | ||
฿ 3,508.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 800mm | 11800g |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?