(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0427-41 |
61-0427-42 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Size (W) | Weight |
---|---|---|---|---|---|---|---|
฿ 352.00 |
MESH RACKS | 1 Piece(s) | 40 Day(s) | 200mm | 500g | ||
฿ 405.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 300mm | 650g |
[Features]
·Hangs off of shelf panels to be used for hanging and storing small accessories.
Part Number |
---|
61-0427-41 |
61-0427-42 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Size (W) | Weight |
---|---|---|---|---|---|---|---|
฿ 352.00 |
MESH RACKS | 1 Piece(s) | 40 Day(s) | 200mm | 500g | ||
฿ 405.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 300mm | 650g |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?