(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0427-28 |
61-0427-29 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Size (W) | Weight |
---|---|---|---|---|---|---|---|
฿ 822.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 610mm | 2200g | ||
฿ 1,162.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 910mm | 3000g |
[Features]
·It is a half shelf board dedicated for metal racks. Comes with 2 sets of fixing parts.
·It is a shelf board dedicated for metal racks.
Part Number |
---|
61-0427-28 |
61-0427-29 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Size (W) | Weight |
---|---|---|---|---|---|---|---|
฿ 822.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 610mm | 2200g | ||
฿ 1,162.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 910mm | 3000g |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?