(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Rack Hook 3-Unit Type

Metal Rack Hook 3-Unit Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 127.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0427-20
61-0427-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Size (W) Weight

฿ 127.00

MESH RACKS 1 Piece(s) 40 Day(s) 145mm 125g

฿ 170.00

MESH RACKS 1 Piece(s) 19 Day(s) 295mm 200g

Basic Specifications

  • Product Size (D)
    54mm
  • Product Size (H)
    95mm
  • Materials
    Steel (chrome plating)

Product Description

[Features]
·It is a hook of 3-unit type and 5 series type dedicated for metal racks. Convenient for hanging such as belts and keys.
·It is a 3-unit type hook dedicated for metal racks.

Part Number
61-0427-20
61-0427-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Size (W) Weight

฿ 127.00

MESH RACKS 1 Piece(s) 40 Day(s) 145mm 125g

฿ 170.00

MESH RACKS 1 Piece(s) 19 Day(s) 295mm 200g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1