(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0426-93 |
61-0426-94 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Size (W) | Weight |
---|---|---|---|---|---|---|---|
฿ 628.00 |
METAL RACK DIVIDER MR-36D | 1 Piece(s) | 19 Day(s) | 347mm | 387g | ||
฿ 672.00 |
METAL RACK DIVIDER MR-46D | 1 Piece(s) | 19 Day(s) | 455mm | 449g |
[Features]
·This is a dedicated divider for metal racks. It can be used as a partition for books, etc.
·This is a dedicated divider for metal racks.
Part Number |
---|
61-0426-93 |
61-0426-94 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Size (W) | Weight |
---|---|---|---|---|---|---|---|
฿ 628.00 |
METAL RACK DIVIDER MR-36D | 1 Piece(s) | 19 Day(s) | 347mm | 387g | ||
฿ 672.00 |
METAL RACK DIVIDER MR-46D | 1 Piece(s) | 19 Day(s) | 455mm | 449g |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?