(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0426-91 |
61-0426-92 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Size (W) | Weight |
---|---|---|---|---|---|---|---|
฿ 532.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 910mm | 670g | ||
฿ 633.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 1200mm | 840g |
[Features]
·It is a dedicated hanger pipe for metal racks.
Part Number |
---|
61-0426-91 |
61-0426-92 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Size (W) | Weight |
---|---|---|---|---|---|---|---|
฿ 532.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 910mm | 670g | ||
฿ 633.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 1200mm | 840g |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?