(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0425-77 |
61-0425-78 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Size (H) | Weight |
---|---|---|---|---|---|---|---|
฿ 5,258.00 |
METAL RACK MR-6515J | 1 Piece(s) | 19 Day(s) | 1510mm | 15200g | ||
฿ 6,393.00 |
METAL RACK MR-6518J | 1 Piece(s) | 19 Day(s) | 1785mm | 18500g |
[Features]
・ A rack with chrome plating finish. You can also make your own system rack by combining it with the manufacturer's metal rack set products and parts separately sold. The height of the shelves can be changed freely.
Part Number |
---|
61-0425-77 |
61-0425-78 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Size (H) | Weight |
---|---|---|---|---|---|---|---|
฿ 5,258.00 |
METAL RACK MR-6515J | 1 Piece(s) | 19 Day(s) | 1510mm | 15200g | ||
฿ 6,393.00 |
METAL RACK MR-6518J | 1 Piece(s) | 19 Day(s) | 1785mm | 18500g |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?