1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Spare Lens for Head Loupe

Replacement Spare Lens for Head Loupe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,612.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Some products are replacement spare lenses for head magnifiers that can be used with any head magnifier from SL-80 to 83.

 
Part Number
61-0413-11
61-0413-12
61-0413-13
61-0413-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain unit weight Product detail type

฿ 1,612.00

SPARE LENS 1 Piece(s) 19 Day(s) 29gMagnification 1.8x

฿ 1,612.00

SPARE LENS 1 Piece(s) 19 Day(s) 32gMagnification 2.3x

฿ 1,612.00

SPARE LENS 1 Piece(s) 19 Day(s) 34gMagnification 2.7x

฿ 1,612.00

SPARE LENS 1 Piece(s) 19 Day(s) 42gMagnification 3.5x

Loading...

  1. 1

Basic Information

Materials Lens/glass Main unit size (Width) 96mm Main unit size (Depth) 37mm
Main unit size (Height) 5mm