1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Head Loupe, SL Series

Head Loupe, SL Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,093.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The headband is hook-and-loop tape type and fits snugly on your head.
·It can be used with glasses on.
·The head size can be freely adjusted between 48 mm and 63 mm.

 
Part Number
61-0413-07
61-0413-08
61-0413-09
61-0413-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct detail type

฿ 5,093.00

HEAD LOUPE 1 Piece(s) 19 Day(s) Magnification 1.8x

฿ 5,093.00

HEAD LOUPE 1 Piece(s) 19 Day(s) Magnification 2.3x

฿ 5,178.00

HEAD LOUPE 1 Piece(s) 19 Day(s) Magnification 2.7x

฿ 5,178.00

HEAD LOUPE 1 Piece(s) 19 Day(s) Magnification 3.5x

Loading...

  1. 1

Basic Information

Main unit weight 180g Materials Lens/glass Main unit size (Width) 210mm
Main unit size (Depth) 230mm Main unit size (Height) 55mm