(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
It is a pocket magnifier that can be folded compactly when not in use, and can be used as a 7x lens by stacking 2 magnifiers.
Part Number |
---|
61-0412-85 |
61-0412-86 |
61-0412-87 |
61-0412-88 |
61-0412-89 |
61-0412-90 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main unit weight | Main unit size (Width) | Main unit size (Depth) | Main unit size (Height) | Accessory |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,015.00 | POCKET LOUPE | 1 Piece(s) | 19 Day(s) | 45g | 43mm | 57 mm (when stored) | 18mm | - | ||
฿ 1,255.00 | POCKET LOUPE | 1 Piece(s) | 19 Day(s) | 54g | 43mm | 57 mm (when stored) | 18mm | - | ||
฿ 1,447.00 | POCKET LOUPE | 1 Piece(s) | 19 Day(s) | 48g | - | 50 mm (when stored) | - | Storage case | ||
฿ 2,402.00 | POCKET LOUPE | 1 Piece(s) | 19 Day(s) | 90g | - | 84 mm (when stored) | - | Storage case | ||
฿ 2,178.00 | POCKET LOUPE | 1 Piece(s) | 19 Day(s) | 41g | - | 50 mm (when stored) | - | Storage case | ||
฿ 6,005.00 | POCKET LOUPE | 1 Piece(s) | 19 Day(s) | 60g | - | 40 mm (when stored) | - | Storage case |
Loading...
Materials | Lens/glass |
---|
How can we improve?
How can we improve?