1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Glasses Loupe, SL Series

Glasses Loupe, SL Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,030.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The loupe for glasses can be used by attaching a clip to your glasses.
·The glasses type can be used with both hands, which improves work efficiency.
·This loupe can be used without worrying about the makeup being ruined.
·Spare lens is for products from SL-41 to 44.

 
Part Number
61-0412-79
61-0412-80
61-0412-81
61-0412-82
61-0412-83
61-0412-84
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain unit weight Materials Main unit size (Width) Main unit size (Depth) Main unit size (Height) Product detail type Accessory

฿ 2,932.00

SPECTACLE LOUPE 1 Piece(s) 40 Day(s) 36gMain body/polyacetal, lens/acrylic---Glasses type loupe, magnification 2.0xCloth, case

฿ 2,932.00

SPECTACLE LOUPE 1 Piece(s) 40 Day(s) 36gMain body/polyacetal, lens/acrylic---Glasses type loupe, magnification 2.5xCloth, case

฿ 2,325.00

LOUPE FOR GLASSES 1 Piece(s) 19 Day(s) 20gLens/acrylic---Loupe for glasses, magnification 2.0xCloth, case

฿ 2,325.00

LOUPE FOR GLASSES 1 Piece(s) 19 Day(s) 20gLens/acrylic---Loupe for glasses, magnification 2.5xCloth, case

฿ 1,030.00

SPARE LENS 1 Piece(s) 19 Day(s) 11gAcrylic74mm35mm4mmReplacement spare lens, magnification 2.0x-

฿ 1,105.00

SPARE LENS 1 Piece(s) 19 Day(s) 11gAcrylic74mm35mm4mmReplacement spare lens, magnification 2.5x-

Loading...

  1. 1