1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inspection Loupe, SL Series

Inspection Loupe, SL Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,058.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An inspection loupe with a bright and clear achromatic lens.

 
Part Number
61-0412-76
61-0412-77
61-0412-91
61-0412-92
61-0412-93
61-0412-94
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain unit weight Materials Main unit size (Width) Main unit size (Depth) Main unit size (Height) Product detail type Accessory

฿ 2,487.00

INSPECTION LOUPE 1 Piece(s) 19 Day(s) 42gLens/achromatic lens38mm38mm50mmMagnification 10× lens diameter 30 mmCloth bag

฿ 1,885.00

INSPECTION LOUPE 1 Piece(s) 19 Day(s) 42gLens/glass38mm53mm51mmMagnification 6× lens diameter 25 mm-

฿ 1,058.00

INSPECTION LOUPE 1 Piece(s) 19 Day(s) 49gLens/glass72mm72mm64mmMagnification 5× lens diameter 30 mm-

฿ 1,908.00

INSPECTION LOUPE 1 Piece(s) 19 Day(s) 20gLens/glass35mm35mm44mmMagnification 10x lens diameter 28 mmPlastic storage case

฿ 1,990.00

INSPECTION LOUPE 1 Piece(s) 19 Day(s) 15gLens/glass34mm34mm26mmMagnification 15× lens diameter 20 mmPlastic storage case

฿ 2,455.00

INSPECTION LOUPE 1 Piece(s) 19 Day(s) 16gLens/glass34mm34mm30mmMagnification 22× lens diameter 15 mmPlastic storage case

Loading...

  1. 1