Large Ultrasonic Cleaner WTC-600-40/WTC-1200-40

Brand :
AS ONE

Caution

    Product Description

    [Features]
    ·Integrated type with high output of 600 W, and easy operation without touching
    ·Since it is a benchtop type large device with high output (output adjustment 0 to 100%), it is possible to clean machine parts, etc.
    ·A photoelectric sensor and voice guide are used for the operation unit. You can easily operate it according to the voice guide without touching the main body even when your hands are wet or dirty
    ·In addition to the drain valve, the drain mounting hole for overflow makes it easy to expand to the circulation system
    ·FM + AM modulation oscillation method is used to reduce cleaning unevenness (FM modulation (frequency modulation) has the effect of equalizing the ultrasonic waves in the tank and reducing cleaning unevenness with high efficiency, and AM modulation (output modulation) has the effect of being resistant to load fluctuations in cleaning objects, liquid types, and liquid depths

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Large Ultrasonic Cleaner WTC-600-40/WTC-1200-40 | AS ONE | MISUMI Thailand