(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0154-13 |
61-0154-14 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity | Code number | Size (A × B) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,440.00 |
GLASS CONTAINERS | 1 Pack(s) |
24 Pieces Per Package |
19 Day(s) | 10 mL | 0817-23 | 26.5×56.0mm | ||
฿ 2,463.00 |
GLASS CONTAINERS | 1 Pack(s) |
24 Pieces Per Package |
19 Day(s) | 20 mL | 0817-24 | 32.5×66.0mm |
[Specifications]
·Round (soda-lime glass) + with blow-out bulb set (natural white rubber blow-out bulb, dark red PP hole cap, straight glass blow-out bulb) + Overcap PS
·Graduation: no
Part Number |
---|
61-0154-13 |
61-0154-14 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity | Code number | Size (A × B) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,440.00 |
GLASS CONTAINERS | 1 Pack(s) |
24 Pieces Per Package |
19 Day(s) | 10 mL | 0817-23 | 26.5×56.0mm | ||
฿ 2,463.00 |
GLASS CONTAINERS | 1 Pack(s) |
24 Pieces Per Package |
19 Day(s) | 20 mL | 0817-24 | 32.5×66.0mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?