(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0154-07 |
61-0154-10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity | Specifications | Set Content | Code number | Size (A × B) | Type | Product detail type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,725.00 |
GLASS CONTAINERS | 1 Pack(s) |
24 Pieces Per Package |
19 Day(s) | 10 mL | - | Main body (soda-lime glass) + with dropper set (natural white rubber dropper, white PP hole cap, straight glass dropper) + Overcap PS | 0817-21 | 26.5×56.3mm | Round | RS-10, transparent, straight, 24 pcs. | ||
฿ 2,748.00 |
GLASS CONTAINERS | 1 Pack(s) |
24 Pieces Per Package |
19 Day(s) | 20 mL | Round (soda-lime glass) + with dropper set (natural white rubber dropper, white PP hole cap, straight glass dropper + Overcap PS | - | 0817-22 | 32.5×66.3mm | - | RS-20, transparent, straight, 24 pcs. |
Blow-out bulb bottle without graduations.
There are 2 types depending on the capacity (ml).
Part Number |
---|
61-0154-07 |
61-0154-10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity | Specifications | Set Content | Code number | Size (A × B) | Type | Product detail type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,725.00 |
GLASS CONTAINERS | 1 Pack(s) |
24 Pieces Per Package |
19 Day(s) | 10 mL | - | Main body (soda-lime glass) + with dropper set (natural white rubber dropper, white PP hole cap, straight glass dropper) + Overcap PS | 0817-21 | 26.5×56.3mm | Round | RS-10, transparent, straight, 24 pcs. | ||
฿ 2,748.00 |
GLASS CONTAINERS | 1 Pack(s) |
24 Pieces Per Package |
19 Day(s) | 20 mL | Round (soda-lime glass) + with dropper set (natural white rubber dropper, white PP hole cap, straight glass dropper + Overcap PS | - | 0817-22 | 32.5×66.3mm | - | RS-20, transparent, straight, 24 pcs. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?