(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0153-59 |
61-0153-60 |
61-0153-61 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity | Code number | Size (A × B) | Product detail type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,707.00 |
GLASS CONTAINERS | 1 Pack(s) |
24 Pieces Per Package |
19 Day(s) | 30 mL | 0815-04 | 35.5×75.8mm | SBR-30, transparent, 24 pcs. | ||
฿ 1,972.00 |
GLASS CONTAINERS | 1 Pack(s) |
12 Pieces Per Package |
19 Day(s) | 60 mL | 0815-05 | 44.2×91.3mm | SBR-60, transparent, 12 pcs. | ||
฿ 2,093.00 |
GLASS CONTAINERS | 1 Pack(s) |
12 Pieces Per Package |
19 Day(s) | 100 mL | 0815-06 | 50.0×106.8mm | SBR-100, transparent, 12 pcs. |
[Specifications]
·Spray white (with top cap)
·Graduation: no
·Spray white: Pipe: PE; spray and top cap: PP
·Main Body: Soda lime glass
Part Number |
---|
61-0153-59 |
61-0153-60 |
61-0153-61 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity | Code number | Size (A × B) | Product detail type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,707.00 |
GLASS CONTAINERS | 1 Pack(s) |
24 Pieces Per Package |
19 Day(s) | 30 mL | 0815-04 | 35.5×75.8mm | SBR-30, transparent, 24 pcs. | ||
฿ 1,972.00 |
GLASS CONTAINERS | 1 Pack(s) |
12 Pieces Per Package |
19 Day(s) | 60 mL | 0815-05 | 44.2×91.3mm | SBR-60, transparent, 12 pcs. | ||
฿ 2,093.00 |
GLASS CONTAINERS | 1 Pack(s) |
12 Pieces Per Package |
19 Day(s) | 100 mL | 0815-06 | 50.0×106.8mm | SBR-100, transparent, 12 pcs. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?