(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0153-16 |
61-0153-18 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity | Code number | Size (A × B) | Product detail type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,608.00 |
DROP VIAL S NO.5 AMBER 24 | 1 Pack(s) |
24 Pieces Per Package |
19 Day(s) | 22 mL | 0811-0202 | 27×68mm | No. 5, brown, 24 pcs. | ||
฿ 2,432.00 |
GLASS CONTAINERS | 1 Pack(s) |
20 Pieces Per Package |
19 Day(s) | 28 mL | 0811-0302 | 30×68mm | No. 6, brown, 20 pcs. |
[Specifications]
·Combination of main body, blow-out bulb (natural rubber, gray), hole cap (PP, white), straight glass blow-out bulb (bent tip)
·With blow-out bulb set
·Materials: Main body: borosilicate glass
Part Number |
---|
61-0153-16 |
61-0153-18 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity | Code number | Size (A × B) | Product detail type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,608.00 |
DROP VIAL S NO.5 AMBER 24 | 1 Pack(s) |
24 Pieces Per Package |
19 Day(s) | 22 mL | 0811-0202 | 27×68mm | No. 5, brown, 24 pcs. | ||
฿ 2,432.00 |
GLASS CONTAINERS | 1 Pack(s) |
20 Pieces Per Package |
19 Day(s) | 28 mL | 0811-0302 | 30×68mm | No. 6, brown, 20 pcs. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?