(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Standard Bottle【100 Pieces Per Package】

Square Standard Bottle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,718.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0152-02
61-0152-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity A×B×C
(mm)
Code number Product detail type

฿ 8,718.00

GLASS CONTAINERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 30 mL 34.4×63.0×20.2 0620-01 K-30, 100 pcs.

฿ 8,718.00

GLASS CONTAINERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 60 mL 42.2×75.5×20.2 0620-02 K-60, 100 pcs.

Basic Specifications

  • Set Content
    Main body (soda-lime glass) + standard cap, with 4F Hi-Sheet

Product Description

[Specifications]
·Graduation: no
·Main body (soda-lime glass) + standard cap, with 4F Hi-Sheet
·Materials: Main body/soda glass

Part Number
61-0152-02
61-0152-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity A×B×C
(mm)
Code number Product detail type

฿ 8,718.00

GLASS CONTAINERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 30 mL 34.4×63.0×20.2 0620-01 K-30, 100 pcs.

฿ 8,718.00

GLASS CONTAINERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 60 mL 42.2×75.5×20.2 0620-02 K-60, 100 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1