(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MV Vial; Main Body【100-400 Pieces Per Package】

MV Vial; Main Body

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,777.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0149-35
61-0149-37 SALE
61-0149-39 SALE
61-0149-41
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Specifications Material Code number Size (A × B) Product detail type

฿ 6,777.00

GLASS CONTAINERS 1 Pack(s)

400 Pieces Per Package

19 Day(s) 0.3 ml Main body only PP 0506-012 11.9×32.4mm V-03, main body only, 400 pcs.

฿ 19,133.00

฿ 15,306.40

GLASS CONTAINERS 1 Pack(s)

400 Pieces Per Package

19 Day(s) 0.5 ml - Main body only (TPX) 0506-022 11.4×32.2mm V-05, main body only, 400 pcs.

฿ 13,552.00

฿ 10,841.60

GLASS CONTAINERS 1 Pack(s)

200 Pieces Per Package

19 Day(s) 1.5 ml - Main body only (TPX) 0506-032 14.1×46.2mm V-15, main body only, 200 pcs.

฿ 7,872.00

GLASS CONTAINERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 3.0 ml - Main body only (TPX) 0506-042 18.9×50.2mm V-30, main body only, 100 pcs.

Product Description

[Features]
Round vial main body with 0.0003 to 0.003 L in capacity.

Part Number
61-0149-35
61-0149-37 SALE
61-0149-39 SALE
61-0149-41
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Specifications Material Code number Size (A × B) Product detail type

฿ 6,777.00

GLASS CONTAINERS 1 Pack(s)

400 Pieces Per Package

19 Day(s) 0.3 ml Main body only PP 0506-012 11.9×32.4mm V-03, main body only, 400 pcs.

฿ 19,133.00

฿ 15,306.40

GLASS CONTAINERS 1 Pack(s)

400 Pieces Per Package

19 Day(s) 0.5 ml - Main body only (TPX) 0506-022 11.4×32.2mm V-05, main body only, 400 pcs.

฿ 13,552.00

฿ 10,841.60

GLASS CONTAINERS 1 Pack(s)

200 Pieces Per Package

19 Day(s) 1.5 ml - Main body only (TPX) 0506-032 14.1×46.2mm V-15, main body only, 200 pcs.

฿ 7,872.00

GLASS CONTAINERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 3.0 ml - Main body only (TPX) 0506-042 18.9×50.2mm V-30, main body only, 100 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1