(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MV Vial【100-400 Pieces Per Package】

MV Vial

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,367.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0149-34
61-0149-36 SALE
61-0149-38 SALE
61-0149-40
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Set Content Code number Size (A × B) Product detail type

฿ 11,162.00

MV VIAL V-03 1 Pack(s)

400 Pieces Per Package

19 Day(s) 0.3 ml Main body (PP) + hole cap + 4FSi seal 0506-01 11.9×32.4mm V-03, 400 pcs., 0.3 mL

฿ 23,517.00

฿ 18,813.60

MV VIAL V-05 400 PIECES 1 Pack(s)

400 Pieces Per Package

19 Day(s) 0.5 ml Main body (TPX) + hole cap + 4FSi seal 0506-02 11.4×32.2mm V-05, 400 pcs., 0.5 mL

฿ 15,943.00

฿ 12,754.40

MV VIAL V-15 200 PIECES 1 Pack(s)

200 Pieces Per Package

19 Day(s) 1.5 ml Main body (TPX) + hole cap + 4FSi seal 0506-03 14.1×46.2mm V-15, 200 pcs., 1.5 mL

฿ 9,367.00

MV VIAL V-30 100 PIECES 1 Pack(s)

100 Pieces Per Package

19 Day(s) 3.0 ml Main body (TPX) + hole cap + 4FSi seal 0506-04 18.9×50.2mm V-30, 100 pcs., 3.0 mL

Product Description

[Features]
Round vial with 0.0003 to 0.003 L in capacity.

Part Number
61-0149-34
61-0149-36 SALE
61-0149-38 SALE
61-0149-40
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Set Content Code number Size (A × B) Product detail type

฿ 11,162.00

MV VIAL V-03 1 Pack(s)

400 Pieces Per Package

19 Day(s) 0.3 ml Main body (PP) + hole cap + 4FSi seal 0506-01 11.9×32.4mm V-03, 400 pcs., 0.3 mL

฿ 23,517.00

฿ 18,813.60

MV VIAL V-05 400 PIECES 1 Pack(s)

400 Pieces Per Package

19 Day(s) 0.5 ml Main body (TPX) + hole cap + 4FSi seal 0506-02 11.4×32.2mm V-05, 400 pcs., 0.5 mL

฿ 15,943.00

฿ 12,754.40

MV VIAL V-15 200 PIECES 1 Pack(s)

200 Pieces Per Package

19 Day(s) 1.5 ml Main body (TPX) + hole cap + 4FSi seal 0506-03 14.1×46.2mm V-15, 200 pcs., 1.5 mL

฿ 9,367.00

MV VIAL V-30 100 PIECES 1 Pack(s)

100 Pieces Per Package

19 Day(s) 3.0 ml Main body (TPX) + hole cap + 4FSi seal 0506-04 18.9×50.2mm V-30, 100 pcs., 3.0 mL

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1