(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0149-28 |
61-0149-29 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity | A×B×C (mm) |
Code number | Product detail type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,988.00 |
GLASS CONTAINERS | 1 Pack(s) |
200 Pieces Per Package |
19 Day(s) | 1.5 ml | 11.7×34×9.7 | 0505-13 | MST-02, transparent, 200 pcs. | ||
฿ 1,693.00 |
GLASS CONTAINERS | 1 Pack(s) |
100 Pieces Per Package |
19 Day(s) | 3.0 ml | 15.0×46×13.0 | 0505-14 | MST-01, transparent, 100 pcs. |
[Applications]It can be used when inserting injections to prevent the invasion of microorganisms. [Features]It is made of borosilicate, which has a low coefficient of thermal expansion and high heat and chemical resistance.
Part Number |
---|
61-0149-28 |
61-0149-29 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity | A×B×C (mm) |
Code number | Product detail type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,988.00 |
GLASS CONTAINERS | 1 Pack(s) |
200 Pieces Per Package |
19 Day(s) | 1.5 ml | 11.7×34×9.7 | 0505-13 | MST-02, transparent, 200 pcs. | ||
฿ 1,693.00 |
GLASS CONTAINERS | 1 Pack(s) |
100 Pieces Per Package |
19 Day(s) | 3.0 ml | 15.0×46×13.0 | 0505-14 | MST-01, transparent, 100 pcs. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?