(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wide-Mouthed Vial; Main Body【30-50 Pieces Per Package】

Wide-Mouthed Vial; Main Body

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,377.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0148-85
61-0148-86
61-0148-87
61-0148-88
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Code number Opening inner diameter
(ømm)
Overall length
(mm)
Body diameter
(ømm)
Thickness
(mm)
Product detail type

฿ 6,377.00

GLASS CONTAINERS 1 Pack(s)

50 Pieces Per Package

19 Day(s) - 0501-212 22.2 94 40 1.8 50 mL, main body only, 50 pcs.

฿ 7,950.00

GLASS CONTAINERS 1 Pack(s)

35 Pieces Per Package

19 Day(s) - 0501-222 22.2 100 50 2 100 mL, main body only, 35 pcs.

฿ 7,415.00

GLASS CONTAINERS 1 Pack(s)

30 Pieces Per Package

19 Day(s) 150 ml 0501-232 22 114 53 2 150 mL, main body only, 30 pcs.

฿ 8,310.00

GLASS CONTAINERS 1 Pack(s)

30 Pieces Per Package

19 Day(s) - 0501-242 22 140 53 2 200 mL, main body only, 30 pcs.

Basic Specifications

  • Color
    Brown
  • Material
    Main body: borosilicate glass

Product Description

A wide-mouthed borosilicate glass vial without graduations.
There are 4 types depending on the capacity.

Part Number
61-0148-85
61-0148-86
61-0148-87
61-0148-88
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Code number Opening inner diameter
(ømm)
Overall length
(mm)
Body diameter
(ømm)
Thickness
(mm)
Product detail type

฿ 6,377.00

GLASS CONTAINERS 1 Pack(s)

50 Pieces Per Package

19 Day(s) - 0501-212 22.2 94 40 1.8 50 mL, main body only, 50 pcs.

฿ 7,950.00

GLASS CONTAINERS 1 Pack(s)

35 Pieces Per Package

19 Day(s) - 0501-222 22.2 100 50 2 100 mL, main body only, 35 pcs.

฿ 7,415.00

GLASS CONTAINERS 1 Pack(s)

30 Pieces Per Package

19 Day(s) 150 ml 0501-232 22 114 53 2 150 mL, main body only, 30 pcs.

฿ 8,310.00

GLASS CONTAINERS 1 Pack(s)

30 Pieces Per Package

19 Day(s) - 0501-242 22 140 53 2 200 mL, main body only, 30 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1