(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Combined Plug Test Tube, Without Graduation【10 Pieces Per Package】

Combined Plug Test Tube, Without Graduation

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,482.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0147-52
61-0147-53
61-0147-54
61-0147-55
61-0147-56
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Shape A×B Code Number Ground Glass Joint Stopper Capacity
(mL)
Product Detail Type

฿ 7,872.00

TEST TUBES / FUNNELS 1 Pack(s)

10 Pieces Per Package

19 Day(s) Round bottom ø18×200mm 0304-13 15/25 25 S-25 10 pcs.

฿ 7,773.00

TEST TUBES / FUNNELS 1 Pack(s)

10 Pieces Per Package

19 Day(s) Round bottom ø18×180mm 0304-14 15/25 20 S-20 10 pcs.

฿ 5,482.00

TEST TUBES / FUNNELS 1 Pack(s)

10 Pieces Per Package

19 Day(s) Round bottom ø16.5×105mm 0304-15 14/10 10 S-10 10 pcs.

฿ 11,758.00

TEST TUBES / FUNNELS 1 Pack(s)

10 Pieces Per Package

19 Day(s) Round bottom ø35×100mm 0304-16 24/15 50 S-50 10 pcs.

฿ 5,580.00

TEST TUBES / FUNNELS 1 Pack(s)

10 Pieces Per Package

19 Day(s) Centrifuge Tube ø16.5×105mm 0304-17 14/10 10 SP-10 10 pcs.

Basic Specifications

  • Fitting
    Standard ground glass joint
  • Note
    No Scale Included
  • Materials
    Borosilicate glass

Product Description

Product classification: Test tube / tube
Material: borosilicate glass
Quantity: 1 box (10 pcs. included)

Part Number
61-0147-52
61-0147-53
61-0147-54
61-0147-55
61-0147-56
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Shape A×B Code Number Ground Glass Joint Stopper Capacity
(mL)
Product Detail Type

฿ 7,872.00

TEST TUBES / FUNNELS 1 Pack(s)

10 Pieces Per Package

19 Day(s) Round bottom ø18×200mm 0304-13 15/25 25 S-25 10 pcs.

฿ 7,773.00

TEST TUBES / FUNNELS 1 Pack(s)

10 Pieces Per Package

19 Day(s) Round bottom ø18×180mm 0304-14 15/25 20 S-20 10 pcs.

฿ 5,482.00

TEST TUBES / FUNNELS 1 Pack(s)

10 Pieces Per Package

19 Day(s) Round bottom ø16.5×105mm 0304-15 14/10 10 S-10 10 pcs.

฿ 11,758.00

TEST TUBES / FUNNELS 1 Pack(s)

10 Pieces Per Package

19 Day(s) Round bottom ø35×100mm 0304-16 24/15 50 S-50 10 pcs.

฿ 5,580.00

TEST TUBES / FUNNELS 1 Pack(s)

10 Pieces Per Package

19 Day(s) Centrifuge Tube ø16.5×105mm 0304-17 14/10 10 SP-10 10 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1