(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0147-50 |
61-0147-51 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Shape | Code Number | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 7,473.00 |
TEST TUBES / FUNNELS | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | Round bottom | 0304-11 | Graduated S-10, Brown, 10 Pcs. | ||
฿ 7,572.00 |
TEST TUBES / FUNNELS | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | Centrifuge Tube | 0304-12 | Graduated SP-10, Brown, 10 Pcs. |
Part Number |
---|
61-0147-50 |
61-0147-51 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Shape | Code Number | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 7,473.00 |
TEST TUBES / FUNNELS | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | Round bottom | 0304-11 | Graduated S-10, Brown, 10 Pcs. | ||
฿ 7,572.00 |
TEST TUBES / FUNNELS | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | Centrifuge Tube | 0304-12 | Graduated SP-10, Brown, 10 Pcs. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?