(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Cap Test Tube 3 mL, 6 mL【100-150 Pieces Per Package】

Screw Cap Test Tube 3 mL, 6 mL

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,373.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0147-43
61-0147-45
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Code Number Body Diameter
(ømm)
Capacity
(mL)
Product Detail Type Length
(mm)

฿ 10,612.00

TEST TUBES / FUNNELS 1 Pack(s)

150 Pieces Per Package

19 Day(s) 0303-12 12 3 NNS-4 150 Pcs. 75

฿ 7,373.00

TEST TUBES / FUNNELS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 0303-13 13 6 NNS-6 100 Pcs. 100

Basic Specifications

  • Shape
    Centrifuge Tube
  • Basic set contents
    Main Body + cap 4FSi with seal
  • Opening Inner Diameter(ømm)
    8
  • Materials
    Main Body: borosilicate glass; Cap: melamine (autoclave possible); Seal: silicone, PTFE (tetrafluoroethylene) coat

Product Description

[Features]
Borosilicate glass screw cap test tube.
The cap has 4FSi packing and has excellent chemical resistance.
The cap is made of melamine, and the packing is made of silicone and PTFE (polytetrafluoroethylene) coated material.
Autoclavable and sterilizable.
Please order the type that corresponds to the capacity.
[Shape]Centrifuge Tube

Part Number
61-0147-43
61-0147-45
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Code Number Body Diameter
(ømm)
Capacity
(mL)
Product Detail Type Length
(mm)

฿ 10,612.00

TEST TUBES / FUNNELS 1 Pack(s)

150 Pieces Per Package

19 Day(s) 0303-12 12 3 NNS-4 150 Pcs. 75

฿ 7,373.00

TEST TUBES / FUNNELS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 0303-13 13 6 NNS-6 100 Pcs. 100

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1