(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sample Tube, Transparent; Main Body【50-200 Pieces Per Package】

Sample Tube, Transparent; Main Body

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,545.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0146-52
61-0146-53
61-0146-54
61-0146-55
61-0146-56
61-0146-57
61-0146-58
61-0146-59
61-0146-60
61-0146-61
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Code number Opening inner diameter
(ømm)
Overall length
(mm)
Body diameter
(ømm)
Product detail type

฿ 2,988.00

GLASS CONTAINERS 1 Pack(s)

200 Pieces Per Package

19 Day(s) 2.2 mL 0201-012 10.3 35 12 No. 02, transparent, main body only, 200 pcs., 2.2 mL

฿ 1,843.00

GLASS CONTAINERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 3.0 mL 0201-022 10.3 35 15 No. 01, transparent, main body only, 100 pcs., 3.0 mL

฿ 1,995.00

GLASS CONTAINERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 4.0 mL 0201-032 11.3 40 16.5 No. 1, transparent, main body only, 100 pcs., 4.0 mL

฿ 2,093.00

GLASS CONTAINERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 5.0 mL 0201-042 13 40 18 No. 2, transparent, main body only, 100 pcs., 5.0 mL

฿ 2,390.00

AAA 1 Pack(s)

100 Pieces Per Package

19 Day(s) 10.0 mL 0201-052 14.8 45 21 No. 3, transparent, main body only, 100 pcs., 10.0 mL

฿ 1,545.00

GLASS CONTAINERS 1 Pack(s)

50 Pieces Per Package

19 Day(s) 14.0 mL 0201-062 17 50 24 No. 4, transparent, main body only, 50 pcs., 14.0 mL

฿ 1,942.00

GLASS CONTAINERS 1 Pack(s)

50 Pieces Per Package

19 Day(s) 20.0 mL 0201-072 17 55 27 No. 5, transparent, main body only, 50 pcs., 20.0 mL

฿ 2,442.00

GLASS CONTAINERS 1 Pack(s)

50 Pieces Per Package

19 Day(s) 30.0 mL 0201-082 20.8 63 30 No. 6, transparent, main body only, 50 pcs., 30.0 mL

฿ 3,438.00

GLASS CONTAINERS 1 Pack(s)

50 Pieces Per Package

19 Day(s) 50.0 mL 0201-092 25.8 78 35 No. 7, transparent, main body only, 50 pcs., 50.0 mL

฿ 5,082.00

GLASS CONTAINERS 1 Pack(s)

50 Pieces Per Package

19 Day(s) 110.0 mL 0201-102 25.8 120 40 No. 8, transparent, main body only, 50 pcs., 110.0 mL

Basic Specifications

  • Specifications
    Main body only
  • Color
    Transparent
  • Material
    Borosilicate glass

Product Description

[Specifications]
·Sample vial
· Color: Transparent
·Graduation: no
·Materials: Borosilicate glass
[Main Uses]
·For tablets/powder

Part Number
61-0146-52
61-0146-53
61-0146-54
61-0146-55
61-0146-56
61-0146-57
61-0146-58
61-0146-59
61-0146-60
61-0146-61
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Code number Opening inner diameter
(ømm)
Overall length
(mm)
Body diameter
(ømm)
Product detail type

฿ 2,988.00

GLASS CONTAINERS 1 Pack(s)

200 Pieces Per Package

19 Day(s) 2.2 mL 0201-012 10.3 35 12 No. 02, transparent, main body only, 200 pcs., 2.2 mL

฿ 1,843.00

GLASS CONTAINERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 3.0 mL 0201-022 10.3 35 15 No. 01, transparent, main body only, 100 pcs., 3.0 mL

฿ 1,995.00

GLASS CONTAINERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 4.0 mL 0201-032 11.3 40 16.5 No. 1, transparent, main body only, 100 pcs., 4.0 mL

฿ 2,093.00

GLASS CONTAINERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 5.0 mL 0201-042 13 40 18 No. 2, transparent, main body only, 100 pcs., 5.0 mL

฿ 2,390.00

AAA 1 Pack(s)

100 Pieces Per Package

19 Day(s) 10.0 mL 0201-052 14.8 45 21 No. 3, transparent, main body only, 100 pcs., 10.0 mL

฿ 1,545.00

GLASS CONTAINERS 1 Pack(s)

50 Pieces Per Package

19 Day(s) 14.0 mL 0201-062 17 50 24 No. 4, transparent, main body only, 50 pcs., 14.0 mL

฿ 1,942.00

GLASS CONTAINERS 1 Pack(s)

50 Pieces Per Package

19 Day(s) 20.0 mL 0201-072 17 55 27 No. 5, transparent, main body only, 50 pcs., 20.0 mL

฿ 2,442.00

GLASS CONTAINERS 1 Pack(s)

50 Pieces Per Package

19 Day(s) 30.0 mL 0201-082 20.8 63 30 No. 6, transparent, main body only, 50 pcs., 30.0 mL

฿ 3,438.00

GLASS CONTAINERS 1 Pack(s)

50 Pieces Per Package

19 Day(s) 50.0 mL 0201-092 25.8 78 35 No. 7, transparent, main body only, 50 pcs., 50.0 mL

฿ 5,082.00

GLASS CONTAINERS 1 Pack(s)

50 Pieces Per Package

19 Day(s) 110.0 mL 0201-102 25.8 120 40 No. 8, transparent, main body only, 50 pcs., 110.0 mL

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1