(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0145-79 |
61-0145-80 |
61-0145-81 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity | Code number | Opening inner diameter (ømm) |
Height (mm) |
Body diameter (ømm) |
Product detail type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,567.00 |
GLASS CONTAINERS | 1 Pack(s) |
100 Pieces Per Package |
19 Day(s) | 35 ml | 0104-01 | 13.7 | 105 | 25 | 1 ounce, 100 pcs. | ||
฿ 11,458.00 |
GLASS CONTAINERS | 1 Pack(s) |
100 Pieces Per Package |
19 Day(s) | 62 ml | 0104-02 | 13.7 | 120 | 30 | 2 ounces, 100 pcs. | ||
฿ 20,925.00 |
GLASS CONTAINERS | 1 Pack(s) |
100 Pieces Per Package |
19 Day(s) | 124 ml | 0104-03 | 18 | 145 | 38 | 4 ounces, 100 pcs. |
[Specifications]
·Graduation: none
·Main body (borosilicate glass/made by Nippon Electric Glass) + cap + plastic plug included
·Materials: Borosilicate glass
Part Number |
---|
61-0145-79 |
61-0145-80 |
61-0145-81 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity | Code number | Opening inner diameter (ømm) |
Height (mm) |
Body diameter (ømm) |
Product detail type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,567.00 |
GLASS CONTAINERS | 1 Pack(s) |
100 Pieces Per Package |
19 Day(s) | 35 ml | 0104-01 | 13.7 | 105 | 25 | 1 ounce, 100 pcs. | ||
฿ 11,458.00 |
GLASS CONTAINERS | 1 Pack(s) |
100 Pieces Per Package |
19 Day(s) | 62 ml | 0104-02 | 13.7 | 120 | 30 | 2 ounces, 100 pcs. | ||
฿ 20,925.00 |
GLASS CONTAINERS | 1 Pack(s) |
100 Pieces Per Package |
19 Day(s) | 124 ml | 0104-03 | 18 | 145 | 38 | 4 ounces, 100 pcs. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?