(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Seam Clean Pack 10 Pairs PA3600-01 Series【10 Pieces Per Package】

Non-Seam Clean Pack 10 Pairs PA3600-01 Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,805.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0131-90
61-0131-91
61-0131-92
61-0131-93
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Product detail type

฿ 4,805.00

CLEANROOM GLOVES 1 Pack(s)

10 Pieces Per Package

40 Day(s) S PA3600 White S-10P

฿ 4,805.00

CLEANROOM GLOVES 1 Pack(s)

10 Pieces Per Package

40 Day(s) M PA3600 White M-10P

฿ 4,805.00

CLEANROOM GLOVES 1 Pack(s)

10 Pieces Per Package

40 Day(s) L PA3600 White L-10P

฿ 4,805.00

CLEANROOM GLOVES 1 Pack(s)

10 Pieces Per Package

40 Day(s) LL PA3600 White LL-10P

Basic Specifications

  • Specifications
    Bonded glove type bonding manufacturing method, clean pack specifications
  • Color
    White
  • Material
    Polyester knit + polyurethane
  • Applicable standard
    Class 100 to 1,000

Product Description

[Specifications]
·Bonded glove type bonding method, vaccum-packed specifications
·Material: Polyester knit + polyurethane

Part Number
61-0131-90
61-0131-91
61-0131-92
61-0131-93
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Product detail type

฿ 4,805.00

CLEANROOM GLOVES 1 Pack(s)

10 Pieces Per Package

40 Day(s) S PA3600 White S-10P

฿ 4,805.00

CLEANROOM GLOVES 1 Pack(s)

10 Pieces Per Package

40 Day(s) M PA3600 White M-10P

฿ 4,805.00

CLEANROOM GLOVES 1 Pack(s)

10 Pieces Per Package

40 Day(s) L PA3600 White L-10P

฿ 4,805.00

CLEANROOM GLOVES 1 Pack(s)

10 Pieces Per Package

40 Day(s) LL PA3600 White LL-10P

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1