(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0107-50 |
61-0107-51 |
61-0107-52 |
61-0107-53 |
61-0107-54 |
61-0107-55 |
61-0107-56 |
61-0107-57 |
61-0107-58 |
61-0107-59 |
61-0107-60 |
61-0107-61 |
61-0107-62 |
61-0107-63 |
61-0107-64 |
61-0107-65 |
61-0107-66 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dimensions | Product Detail Type |
---|---|---|---|---|---|---|---|
฿ 3,515.00 |
18-8 TRAY NO. 2 LID | 1 Piece(s) | 19 Day(s) | 646×433×H20mm | Rectangular tray, lid (1 piece only) | ||
฿ 3,063.00 |
18-8 TRAY NO. 3 LID | 1 Piece(s) | 19 Day(s) | 590×430×H20mm | Rectangular tray, lid (1 piece only) | ||
฿ 2,075.00 |
18-8 TRAY NO. 4 LID | 1 Piece(s) | 19 Day(s) | 586×376×H20mm | Rectangular tray, lid (1 piece only) | ||
฿ 1,345.00 |
18-8 TRAY NO. 6 LID | 1 Piece(s) | 19 Day(s) | 488×342×H17mm | Rectangular tray, lid (1 piece only) | ||
฿ 995.00 |
18-8 TRAY NO. 8 LID | 1 Piece(s) | 19 Day(s) | 417×301×H17mm | Rectangular tray, lid (1 piece only) | ||
฿ 768.00 |
18-8 TRAY NO. 10 LID | 1 Piece(s) | 19 Day(s) | 362×276×H17mm | Rectangular tray, lid (1 piece only) | ||
฿ 705.00 |
18-8 TRAY NO. 12 LID | 1 Piece(s) | 19 Day(s) | 331×263×H17mm | Rectangular tray, lid (1 piece only) | ||
฿ 635.00 |
18-8 TRAY NO. 15 LID | 1 Piece(s) | 19 Day(s) | 303×239×H17mm | Rectangular tray, lid (1 piece only) | ||
฿ 523.00 |
18-8 TRAY NO. 18 LID | 1 Piece(s) | 19 Day(s) | 275×214×H17mm | Rectangular tray, lid (1 piece only) | ||
฿ 435.00 |
18-8 TRAY NO. 21 LID | 1 Piece(s) | 19 Day(s) | 255×208×H17mm | Rectangular tray, lid (1 piece only) | ||
฿ 297.00 |
18-8 TRAY CABINET LID | 1 Piece(s) | 19 Day(s) | 216×175×H17mm | Rectangular tray, cabinet, lid | ||
฿ 280.00 |
18-8 TRAY CARD SIZE LID | 1 Piece(s) | 19 Day(s) | 195×145×H12mm | Rectangular tray, card size, lid | ||
฿ 258.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 165×135×H12mm | Rectangular tray, lid | ||
฿ 1,120.00 |
18-8 TRAY NO. 6 2/3 LID | 1 Piece(s) | 19 Day(s) | 488×232×H17mm | Rectangular tray, lid (1 piece only) | ||
฿ 1,295.00 |
18-8 TRAY NO. 6 4/5 LID | 1 Piece(s) | 19 Day(s) | 488×276×H17mm | Rectangular tray, lid (1 piece only) | ||
฿ 898.00 |
18-8 TRAY NO. 8 2/3 LID | 1 Piece(s) | 19 Day(s) | 417×200×H17mm | Rectangular tray, lid (1 piece only) | ||
฿ 1,017.00 |
18-8 TRAY NO. 8 4/5 LID | 1 Piece(s) | 19 Day(s) | 417×240×H17mm | Rectangular tray, lid (1 piece only) |
[Specifications]
・ Material: SUS304
·Please choose according to your size, etc.
Part Number |
---|
61-0107-50 |
61-0107-51 |
61-0107-52 |
61-0107-53 |
61-0107-54 |
61-0107-55 |
61-0107-56 |
61-0107-57 |
61-0107-58 |
61-0107-59 |
61-0107-60 |
61-0107-61 |
61-0107-62 |
61-0107-63 |
61-0107-64 |
61-0107-65 |
61-0107-66 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dimensions | Product Detail Type |
---|---|---|---|---|---|---|---|
฿ 3,515.00 |
18-8 TRAY NO. 2 LID | 1 Piece(s) | 19 Day(s) | 646×433×H20mm | Rectangular tray, lid (1 piece only) | ||
฿ 3,063.00 |
18-8 TRAY NO. 3 LID | 1 Piece(s) | 19 Day(s) | 590×430×H20mm | Rectangular tray, lid (1 piece only) | ||
฿ 2,075.00 |
18-8 TRAY NO. 4 LID | 1 Piece(s) | 19 Day(s) | 586×376×H20mm | Rectangular tray, lid (1 piece only) | ||
฿ 1,345.00 |
18-8 TRAY NO. 6 LID | 1 Piece(s) | 19 Day(s) | 488×342×H17mm | Rectangular tray, lid (1 piece only) | ||
฿ 995.00 |
18-8 TRAY NO. 8 LID | 1 Piece(s) | 19 Day(s) | 417×301×H17mm | Rectangular tray, lid (1 piece only) | ||
฿ 768.00 |
18-8 TRAY NO. 10 LID | 1 Piece(s) | 19 Day(s) | 362×276×H17mm | Rectangular tray, lid (1 piece only) | ||
฿ 705.00 |
18-8 TRAY NO. 12 LID | 1 Piece(s) | 19 Day(s) | 331×263×H17mm | Rectangular tray, lid (1 piece only) | ||
฿ 635.00 |
18-8 TRAY NO. 15 LID | 1 Piece(s) | 19 Day(s) | 303×239×H17mm | Rectangular tray, lid (1 piece only) | ||
฿ 523.00 |
18-8 TRAY NO. 18 LID | 1 Piece(s) | 19 Day(s) | 275×214×H17mm | Rectangular tray, lid (1 piece only) | ||
฿ 435.00 |
18-8 TRAY NO. 21 LID | 1 Piece(s) | 19 Day(s) | 255×208×H17mm | Rectangular tray, lid (1 piece only) | ||
฿ 297.00 |
18-8 TRAY CABINET LID | 1 Piece(s) | 19 Day(s) | 216×175×H17mm | Rectangular tray, cabinet, lid | ||
฿ 280.00 |
18-8 TRAY CARD SIZE LID | 1 Piece(s) | 19 Day(s) | 195×145×H12mm | Rectangular tray, card size, lid | ||
฿ 258.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 165×135×H12mm | Rectangular tray, lid | ||
฿ 1,120.00 |
18-8 TRAY NO. 6 2/3 LID | 1 Piece(s) | 19 Day(s) | 488×232×H17mm | Rectangular tray, lid (1 piece only) | ||
฿ 1,295.00 |
18-8 TRAY NO. 6 4/5 LID | 1 Piece(s) | 19 Day(s) | 488×276×H17mm | Rectangular tray, lid (1 piece only) | ||
฿ 898.00 |
18-8 TRAY NO. 8 2/3 LID | 1 Piece(s) | 19 Day(s) | 417×200×H17mm | Rectangular tray, lid (1 piece only) | ||
฿ 1,017.00 |
18-8 TRAY NO. 8 4/5 LID | 1 Piece(s) | 19 Day(s) | 417×240×H17mm | Rectangular tray, lid (1 piece only) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?