(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0107-32 |
61-0107-33 |
61-0107-34 |
61-0107-35 |
61-0107-36 |
61-0107-37 |
61-0107-38 |
61-0107-39 |
61-0107-40 |
61-0107-41 |
61-0107-42 |
61-0107-43 |
61-0107-44 |
61-0107-45 |
61-0107-46 |
61-0107-47 |
61-0107-48 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dimensions | Bottom Inner Dimensions | Capacity (L) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 6,640.00 |
18-8 TRAY NO. 2 | 1 Piece(s) | 19 Day(s) | 635×420×H150mm | 560×340mm | 33 | Rectangular tray (1 piece only) | ||
฿ 3,078.00 |
18-8 TRAY NO. 3 | 1 Piece(s) | 19 Day(s) | 580×420×H110mm | 500×340mm | 22 | Rectangular tray (1 piece only) | ||
฿ 2,482.00 |
18-8 TRAY NO. 4 | 1 Piece(s) | 19 Day(s) | 580×370×H90mm | 500×290mm | 15 | Rectangular tray (1 piece only) | ||
฿ 1,512.00 |
18-8 TRAY NO. 6 | 1 Piece(s) | 19 Day(s) | 482×338×H80mm | 400×260mm | 10 | Rectangular tray (1 piece only) | ||
฿ 1,058.00 |
18-8 TRAY NO. 8 | 1 Piece(s) | 19 Day(s) | 410×295×H67mm | 350×230mm | 6 | Rectangular tray (1 piece only) | ||
฿ 830.00 |
18-8 TRAY NO. 10 | 1 Piece(s) | 19 Day(s) | 355×270×H63mm | 290×210mm | 4.5 | Rectangular tray (1 piece only) | ||
฿ 722.00 |
18-8 TRAY NO. 12 | 1 Piece(s) | 19 Day(s) | 325×260×H53mm | 270×200mm | 3.3 | Rectangular tray (1 piece only) | ||
฿ 627.00 |
18-8 TRAY NO. 15 | 1 Piece(s) | 19 Day(s) | 297×232×H50mm | 250×185mm | 2.7 | Rectangular tray (1 piece only) | ||
฿ 532.00 |
18-8 TRAY NO. 18 | 1 Piece(s) | 19 Day(s) | 267×206×H40mm | 230×170mm | 1.9 | Rectangular tray (1 piece only) | ||
฿ 450.00 |
18-8 TRAY NO. 21 | 1 Piece(s) | 19 Day(s) | 248×201×H38mm | 200×155mm | 1.3 | Rectangular tray (1 piece only) | ||
฿ 318.00 |
18-8 TRAY CABINET | 1 Piece(s) | 19 Day(s) | 210×170×H30mm | 170×130mm | 0.8 | Rectangular tray, cabinet | ||
฿ 290.00 |
18-8 TRAY CARD SIZE | 1 Piece(s) | 19 Day(s) | 185×140×H27mm | 150×105mm | 0.6 | Rectangular tray, card size | ||
฿ 262.00 |
18-8 TRAY NAME CARD SIZE | 1 Piece(s) | 19 Day(s) | 158×128×H25mm | 125×95mm | 4 | Rectangular tray | ||
฿ 1,482.00 |
18-8 TRAY NO. 6 2/3 | 1 Piece(s) | 19 Day(s) | 481×221×H80mm | 400×155mm | 6 | Rectangular tray (1 piece only) | ||
฿ 1,610.00 |
18-8 TRAY NO. 6 4/5 | 1 Piece(s) | 19 Day(s) | 481×267×H80mm | 400×200mm | 7.5 | Rectangular tray (1 piece only) | ||
฿ 1,093.00 |
18-8 TRAY NO. 8 2/3 | 1 Piece(s) | 19 Day(s) | 410×194×H67mm | 350×130mm | 3.5 | Rectangular tray (1 piece only) | ||
฿ 1,183.00 |
18-8 TRAY NO. 8 4/5 | 1 Piece(s) | 19 Day(s) | 410×234×H67mm | 350×170mm | 4.3 | Rectangular tray (1 piece only) |
[Specifications]
・ Material: SUS304
·Please select according to the capacity, etc.
Part Number |
---|
61-0107-32 |
61-0107-33 |
61-0107-34 |
61-0107-35 |
61-0107-36 |
61-0107-37 |
61-0107-38 |
61-0107-39 |
61-0107-40 |
61-0107-41 |
61-0107-42 |
61-0107-43 |
61-0107-44 |
61-0107-45 |
61-0107-46 |
61-0107-47 |
61-0107-48 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dimensions | Bottom Inner Dimensions | Capacity (L) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 6,640.00 |
18-8 TRAY NO. 2 | 1 Piece(s) | 19 Day(s) | 635×420×H150mm | 560×340mm | 33 | Rectangular tray (1 piece only) | ||
฿ 3,078.00 |
18-8 TRAY NO. 3 | 1 Piece(s) | 19 Day(s) | 580×420×H110mm | 500×340mm | 22 | Rectangular tray (1 piece only) | ||
฿ 2,482.00 |
18-8 TRAY NO. 4 | 1 Piece(s) | 19 Day(s) | 580×370×H90mm | 500×290mm | 15 | Rectangular tray (1 piece only) | ||
฿ 1,512.00 |
18-8 TRAY NO. 6 | 1 Piece(s) | 19 Day(s) | 482×338×H80mm | 400×260mm | 10 | Rectangular tray (1 piece only) | ||
฿ 1,058.00 |
18-8 TRAY NO. 8 | 1 Piece(s) | 19 Day(s) | 410×295×H67mm | 350×230mm | 6 | Rectangular tray (1 piece only) | ||
฿ 830.00 |
18-8 TRAY NO. 10 | 1 Piece(s) | 19 Day(s) | 355×270×H63mm | 290×210mm | 4.5 | Rectangular tray (1 piece only) | ||
฿ 722.00 |
18-8 TRAY NO. 12 | 1 Piece(s) | 19 Day(s) | 325×260×H53mm | 270×200mm | 3.3 | Rectangular tray (1 piece only) | ||
฿ 627.00 |
18-8 TRAY NO. 15 | 1 Piece(s) | 19 Day(s) | 297×232×H50mm | 250×185mm | 2.7 | Rectangular tray (1 piece only) | ||
฿ 532.00 |
18-8 TRAY NO. 18 | 1 Piece(s) | 19 Day(s) | 267×206×H40mm | 230×170mm | 1.9 | Rectangular tray (1 piece only) | ||
฿ 450.00 |
18-8 TRAY NO. 21 | 1 Piece(s) | 19 Day(s) | 248×201×H38mm | 200×155mm | 1.3 | Rectangular tray (1 piece only) | ||
฿ 318.00 |
18-8 TRAY CABINET | 1 Piece(s) | 19 Day(s) | 210×170×H30mm | 170×130mm | 0.8 | Rectangular tray, cabinet | ||
฿ 290.00 |
18-8 TRAY CARD SIZE | 1 Piece(s) | 19 Day(s) | 185×140×H27mm | 150×105mm | 0.6 | Rectangular tray, card size | ||
฿ 262.00 |
18-8 TRAY NAME CARD SIZE | 1 Piece(s) | 19 Day(s) | 158×128×H25mm | 125×95mm | 4 | Rectangular tray | ||
฿ 1,482.00 |
18-8 TRAY NO. 6 2/3 | 1 Piece(s) | 19 Day(s) | 481×221×H80mm | 400×155mm | 6 | Rectangular tray (1 piece only) | ||
฿ 1,610.00 |
18-8 TRAY NO. 6 4/5 | 1 Piece(s) | 19 Day(s) | 481×267×H80mm | 400×200mm | 7.5 | Rectangular tray (1 piece only) | ||
฿ 1,093.00 |
18-8 TRAY NO. 8 2/3 | 1 Piece(s) | 19 Day(s) | 410×194×H67mm | 350×130mm | 3.5 | Rectangular tray (1 piece only) | ||
฿ 1,183.00 |
18-8 TRAY NO. 8 4/5 | 1 Piece(s) | 19 Day(s) | 410×234×H67mm | 350×170mm | 4.3 | Rectangular tray (1 piece only) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?