(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·A bimetal thermometer that achieves cost reduction by using polyamide resin for the case and brass for the temperature sensitive part and screws.
·Industrial thermometer that does not require a power supply, utilizing expansion of bimetal
Part Number |
---|
61-0096-26 |
61-0096-27 |
61-0096-28 |
61-0096-29 |
61-0096-30 |
61-0096-31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product detail type | Code number | 1 scale | Dimension under thread | Measuring Range |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | THERMOMETER | 1 Piece(s) | Quote | 2085-02 0 to 50℃ 50mm | 2085-02 | 1℃ | 50mm | 0 to 50℃ | ||
฿ 999,999,999.00 | THERMOMETER | 1 Piece(s) | Quote | 2085-04 0 to 50℃ 100mm | 2085-04 | 1℃ | 100mm | 0 to 50℃ | ||
฿ 999,999,999.00 | THERMOMETER | 1 Piece(s) | Quote | 2085-06 0 to 50℃ 150mm | 2085-06 | 1℃ | 150mm | 0 to 50℃ | ||
฿ 999,999,999.00 | THERMOMETER | 1 Piece(s) | Quote | 2085-52 0 to 150°C 50mm | 2085-52 | 2℃ | 50mm | 0 to 150℃ | ||
฿ 999,999,999.00 | THERMOMETER | 1 Piece(s) | Quote | 2085-54 0 to 150°C 100mm | 2085-54 | 2℃ | 100mm | 0 to 150℃ | ||
฿ 999,999,999.00 | THERMOMETER | 1 Piece(s) | Quote | 2085-56 0 to 150°C 150mm | 2085-56 | 2℃ | 150mm | 0 to 150℃ |
Loading...
Mounting screw | R1/2(PT1/2) | Case outer diameter | ø110 | Dial diameter | ø100 |
---|---|---|---|---|---|
Temperature sensor part diameter | ø8 |
How can we improve?
How can we improve?