(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quartz Beaker, CL8400 Series

Quartz Beaker, CL8400 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 61-0064-91

  • Capacity(ml)
    1,000
  • Height(mm)
    150
  • Outer Diameter(φ mm)
    110
  • Product Detail Type
    1,000 mL (113⌀ × H150)
Part Number
61-0064-91 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Height
(mm)
Outer Diameter
(φ mm)
Product Detail Type

฿ 50,987.00

฿ 40,789.60

RESIN VOLUMETRIC EQUIPMENT 1 Piece(s) 19 Day(s) 1,000 150 110 1,000 mL (113⌀ × H150)

Product Description

Beaker made of quartz glass.
[Capacity]50/100/200/300/500/1000/2000

Specifications of 61-0064-91

  • Capacity(ml)
    1,000
  • Height(mm)
    150
  • Outer Diameter(φ mm)
    110
  • Product Detail Type
    1,000 mL (113⌀ × H150)
Part Number
61-0064-91 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Height
(mm)
Outer Diameter
(φ mm)
Product Detail Type

฿ 50,987.00

฿ 40,789.60

RESIN VOLUMETRIC EQUIPMENT 1 Piece(s) 19 Day(s) 1,000 150 110 1,000 mL (113⌀ × H150)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1