(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Rack (SUS430, Slatted Shelf 5-Stage Specification), RS5 Series

Stainless Steel Rack (SUS430, Slatted Shelf 5-Stage Specification), RS5 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 30,442.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0011-78 SALE
61-0011-79 SALE
61-0011-80 SALE
61-0011-81 SALE
61-0011-82 SALE
61-0011-83 SALE
61-0011-85 SALE
61-0011-86 SALE
61-0011-87 SALE
61-0011-88 SALE
61-0011-89 SALE
61-0011-90 SALE
61-0011-91 SALE
61-0011-92 SALE
61-0011-93 SALE
61-0011-94 SALE
61-0011-95 SALE
61-0011-96 SALE
61-0011-97 SALE
61-0011-98 SALE
61-0011-99 SALE
61-0012-01 SALE
61-0012-02 SALE
61-0012-03 SALE
61-0012-04 SALE
61-0012-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm)

฿ 30,442.00

฿ 24,353.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 338 × height 1,800

฿ 31,435.00

฿ 25,148.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 438 × height 1,800

฿ 35,420.00

฿ 28,336.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 588 × height 1,800

฿ 32,682.00

฿ 26,145.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 338 × height 1,800

฿ 33,928.00

฿ 27,142.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 438 × height 1,800

฿ 38,413.00

฿ 30,730.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 588 × height 1,800

฿ 35,672.00

฿ 28,537.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 338 × height 1,800

฿ 37,663.00

฿ 30,130.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 438 × height 1,800

฿ 42,897.00

฿ 34,317.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 588 × height 1,800

฿ 46,880.00

฿ 37,504.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 738 × height 1,800

฿ 51,613.00

฿ 41,290.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 888 × height 1,800

฿ 42,647.00

฿ 34,117.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 338 × height 1,800

฿ 44,390.00

฿ 35,512.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 438 × height 1,800

฿ 51,365.00

฿ 41,092.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 588 × height 1,800

฿ 56,098.00

฿ 44,878.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 738 × height 1,800

฿ 61,828.00

฿ 49,462.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 888 × height 1,800

฿ 48,375.00

฿ 38,700.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 338 × height 1,800

฿ 50,617.00

฿ 40,493.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 438 × height 1,800

฿ 58,838.00

฿ 47,070.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 588 × height 1,800

฿ 65,067.00

฿ 52,053.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 738 × height 1,800

฿ 71,792.00

฿ 53,844.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 888 × height 1,800

฿ 53,608.00

฿ 42,886.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 338 × height 1,800

฿ 56,597.00

฿ 45,277.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 438 × height 1,800

฿ 66,063.00

฿ 52,850.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 588 × height 1,800

฿ 73,287.00

฿ 54,965.25

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 738 × height 1,800

฿ 81,008.00

฿ 60,756.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 888 × height 1,800

Basic Specifications

  • Materials
    SUS430
  • Specifications
    Slatted Shelf Five-Tier Shelf specification

Product Description

[Features]
· Assembling type
·SUS430 rack
·Durable rack that features ø38-mm thick pipes
·Shelf board can be adjusted in 25 mm increments at the time of assembly
·The number of tiers can be changed

Part Number
61-0011-78 SALE
61-0011-79 SALE
61-0011-80 SALE
61-0011-81 SALE
61-0011-82 SALE
61-0011-83 SALE
61-0011-85 SALE
61-0011-86 SALE
61-0011-87 SALE
61-0011-88 SALE
61-0011-89 SALE
61-0011-90 SALE
61-0011-91 SALE
61-0011-92 SALE
61-0011-93 SALE
61-0011-94 SALE
61-0011-95 SALE
61-0011-96 SALE
61-0011-97 SALE
61-0011-98 SALE
61-0011-99 SALE
61-0012-01 SALE
61-0012-02 SALE
61-0012-03 SALE
61-0012-04 SALE
61-0012-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm)

฿ 30,442.00

฿ 24,353.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 338 × height 1,800

฿ 31,435.00

฿ 25,148.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 438 × height 1,800

฿ 35,420.00

฿ 28,336.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 588 × height 1,800

฿ 32,682.00

฿ 26,145.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 338 × height 1,800

฿ 33,928.00

฿ 27,142.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 438 × height 1,800

฿ 38,413.00

฿ 30,730.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 588 × height 1,800

฿ 35,672.00

฿ 28,537.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 338 × height 1,800

฿ 37,663.00

฿ 30,130.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 438 × height 1,800

฿ 42,897.00

฿ 34,317.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 588 × height 1,800

฿ 46,880.00

฿ 37,504.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 738 × height 1,800

฿ 51,613.00

฿ 41,290.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 888 × height 1,800

฿ 42,647.00

฿ 34,117.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 338 × height 1,800

฿ 44,390.00

฿ 35,512.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 438 × height 1,800

฿ 51,365.00

฿ 41,092.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 588 × height 1,800

฿ 56,098.00

฿ 44,878.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 738 × height 1,800

฿ 61,828.00

฿ 49,462.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 888 × height 1,800

฿ 48,375.00

฿ 38,700.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 338 × height 1,800

฿ 50,617.00

฿ 40,493.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 438 × height 1,800

฿ 58,838.00

฿ 47,070.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 588 × height 1,800

฿ 65,067.00

฿ 52,053.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 738 × height 1,800

฿ 71,792.00

฿ 53,844.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 888 × height 1,800

฿ 53,608.00

฿ 42,886.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 338 × height 1,800

฿ 56,597.00

฿ 45,277.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 438 × height 1,800

฿ 66,063.00

฿ 52,850.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 588 × height 1,800

฿ 73,287.00

฿ 54,965.25

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 738 × height 1,800

฿ 81,008.00

฿ 60,756.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 888 × height 1,800

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1