(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Rack (SUS304, Slatted Shelf 5-Tier Shelf Specification) RSN5 Series

Stainless Steel Rack (SUS304, Slatted Shelf 5-Tier Shelf Specification) RSN5 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 44,987.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0010-60 SALE
61-0010-61 SALE
61-0010-62 SALE
61-0010-63 SALE
61-0010-65 SALE
61-0010-66 SALE
61-0010-67 SALE
61-0010-68 SALE
61-0010-69 SALE
61-0010-70 SALE
61-0010-71 SALE
61-0010-72 SALE
61-0010-73 SALE
61-0010-74 SALE
61-0010-75 SALE
61-0010-76 SALE
61-0010-77 SALE
61-0010-78 SALE
61-0010-79 SALE
61-0010-80 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm)

฿ 44,987.00

฿ 35,989.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 338 × height 1,800

฿ 48,473.00

฿ 38,778.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 338 × height 1,800

฿ 49,970.00

฿ 39,976.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 438 × height 1,800

฿ 55,698.00

฿ 44,558.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 588 × height 1,800

฿ 53,457.00

฿ 42,765.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 338 × height 1,800

฿ 70,148.00

฿ 52,611.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 738 × height 1,800

฿ 77,622.00

฿ 58,216.50

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 888 × height 1,800

฿ 64,168.00

฿ 51,334.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 338 × height 1,800

฿ 66,412.00

฿ 53,129.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 438 × height 1,800

฿ 75,627.00

฿ 56,720.25

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 588 × height 1,800

฿ 72,724.00

฿ 63,633.50

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 738 × height 1,800

฿ 80,409.00

฿ 70,357.88

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 888 × height 1,800

฿ 73,137.00

฿ 54,852.75

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 338 × height 1,800

฿ 84,680.00

฿ 74,095.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 738 × height 1,800

฿ 93,861.00

฿ 82,128.38

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 888 × height 1,800

฿ 81,607.00

฿ 61,205.25

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 338 × height 1,800

฿ 73,364.00

฿ 64,193.50

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 438 × height 1,800

฿ 84,467.00

฿ 73,908.63

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 588 × height 1,800

฿ 95,783.00

฿ 83,810.13

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 738 × height 1,800

฿ 106,246.00

฿ 92,965.25

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 888 × height 1,800

Basic Specifications

  • Materials
    SUS304
  • Specifications
    Slatted Shelf Five-Tier Shelf specification

Product Description

[Features]
· Product requires assembly
·SUS304 rack with excellent corrosion resistance
·Durable rack that features ø38-mm thick pipes
·Shelf board can be adjusted in 25 mm increments at the time of assembly
·The number of tiers can be changed

Part Number
61-0010-60 SALE
61-0010-61 SALE
61-0010-62 SALE
61-0010-63 SALE
61-0010-65 SALE
61-0010-66 SALE
61-0010-67 SALE
61-0010-68 SALE
61-0010-69 SALE
61-0010-70 SALE
61-0010-71 SALE
61-0010-72 SALE
61-0010-73 SALE
61-0010-74 SALE
61-0010-75 SALE
61-0010-76 SALE
61-0010-77 SALE
61-0010-78 SALE
61-0010-79 SALE
61-0010-80 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm)

฿ 44,987.00

฿ 35,989.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 338 × height 1,800

฿ 48,473.00

฿ 38,778.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 338 × height 1,800

฿ 49,970.00

฿ 39,976.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 438 × height 1,800

฿ 55,698.00

฿ 44,558.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 588 × height 1,800

฿ 53,457.00

฿ 42,765.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 338 × height 1,800

฿ 70,148.00

฿ 52,611.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 738 × height 1,800

฿ 77,622.00

฿ 58,216.50

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 888 × height 1,800

฿ 64,168.00

฿ 51,334.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 338 × height 1,800

฿ 66,412.00

฿ 53,129.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 438 × height 1,800

฿ 75,627.00

฿ 56,720.25

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 588 × height 1,800

฿ 72,724.00

฿ 63,633.50

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 738 × height 1,800

฿ 80,409.00

฿ 70,357.88

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 888 × height 1,800

฿ 73,137.00

฿ 54,852.75

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 338 × height 1,800

฿ 84,680.00

฿ 74,095.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 738 × height 1,800

฿ 93,861.00

฿ 82,128.38

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 888 × height 1,800

฿ 81,607.00

฿ 61,205.25

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 338 × height 1,800

฿ 73,364.00

฿ 64,193.50

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 438 × height 1,800

฿ 84,467.00

฿ 73,908.63

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 588 × height 1,800

฿ 95,783.00

฿ 83,810.13

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 738 × height 1,800

฿ 106,246.00

฿ 92,965.25

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 888 × height 1,800

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1