(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Rack (SUS304, Slatted Shelf 4-Tier Shelf Specification) RSN4 Series

Stainless Steel Rack (SUS304, Slatted Shelf 4-Tier Shelf Specification) RSN4 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 38,462.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0010-33 SALE
61-0010-34 SALE
61-0010-35 SALE
61-0010-36 SALE
61-0010-37 SALE
61-0010-38 SALE
61-0010-40 SALE
61-0010-41 SALE
61-0010-42 SALE
61-0010-43 SALE
61-0010-44 SALE
61-0010-45 SALE
61-0010-46 SALE
61-0010-47 SALE
61-0010-48 SALE
61-0010-49 SALE
61-0010-50 SALE
61-0010-51 SALE
61-0010-52 SALE
61-0010-53 SALE
61-0010-54 SALE
61-0010-55 SALE
61-0010-56 SALE
61-0010-57 SALE
61-0010-58 SALE
61-0010-59 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm)

฿ 38,462.00

฿ 30,769.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 338 × height 1,800

฿ 39,458.00

฿ 31,566.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 438 × height 1,800

฿ 43,443.00

฿ 34,754.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 588 × height 1,800

฿ 41,252.00

฿ 33,001.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 338 × height 1,800

฿ 42,447.00

฿ 33,957.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 438 × height 1,800

฿ 47,030.00

฿ 37,624.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 588 × height 1,800

฿ 45,237.00

฿ 36,189.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 338 × height 1,800

฿ 47,230.00

฿ 37,784.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 438 × height 1,800

฿ 52,808.00

฿ 42,246.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 588 × height 1,800

฿ 58,588.00

฿ 46,870.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 738 × height 1,800

฿ 64,568.00

฿ 51,654.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 888 × height 1,800

฿ 53,807.00

฿ 43,045.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 338 × height 1,800

฿ 55,598.00

฿ 44,478.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 438 × height 1,800

฿ 62,973.00

฿ 50,378.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 588 × height 1,800

฿ 70,347.00

฿ 52,760.25

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 738 × height 1,800

฿ 77,522.00

฿ 58,141.50

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 888 × height 1,800

฿ 60,982.00

฿ 48,785.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 338 × height 1,800

฿ 63,372.00

฿ 50,697.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 438 × height 1,800

฿ 72,338.00

฿ 54,253.50

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 588 × height 1,800

฿ 81,505.00

฿ 61,128.75

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 738 × height 1,800

฿ 77,207.00

฿ 67,556.13

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 888 × height 1,800

฿ 67,758.00

฿ 50,818.50

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 338 × height 1,800

฿ 70,943.00

฿ 53,207.25

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 438 × height 1,800

฿ 81,305.00

฿ 60,978.75

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 588 × height 1,800

฿ 78,746.00

฿ 68,902.75

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 738 × height 1,800

฿ 87,114.00

฿ 76,224.75

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 888 × height 1,800

Basic Specifications

  • Materials
    SUS304
  • Specifications
    Slatted Shelf 4-Tier Shelf specification

Product Description

[Features]
· Product requires assembly
·SUS304 rack with excellent corrosion resistance
·Durable rack that features ø38-mm thick pipes
·Shelf board can be adjusted in 25 mm increments at the time of assembly
·The number of tiers can be changed

Part Number
61-0010-33 SALE
61-0010-34 SALE
61-0010-35 SALE
61-0010-36 SALE
61-0010-37 SALE
61-0010-38 SALE
61-0010-40 SALE
61-0010-41 SALE
61-0010-42 SALE
61-0010-43 SALE
61-0010-44 SALE
61-0010-45 SALE
61-0010-46 SALE
61-0010-47 SALE
61-0010-48 SALE
61-0010-49 SALE
61-0010-50 SALE
61-0010-51 SALE
61-0010-52 SALE
61-0010-53 SALE
61-0010-54 SALE
61-0010-55 SALE
61-0010-56 SALE
61-0010-57 SALE
61-0010-58 SALE
61-0010-59 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm)

฿ 38,462.00

฿ 30,769.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 338 × height 1,800

฿ 39,458.00

฿ 31,566.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 438 × height 1,800

฿ 43,443.00

฿ 34,754.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 588 × height 1,800

฿ 41,252.00

฿ 33,001.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 338 × height 1,800

฿ 42,447.00

฿ 33,957.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 438 × height 1,800

฿ 47,030.00

฿ 37,624.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 588 × height 1,800

฿ 45,237.00

฿ 36,189.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 338 × height 1,800

฿ 47,230.00

฿ 37,784.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 438 × height 1,800

฿ 52,808.00

฿ 42,246.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 588 × height 1,800

฿ 58,588.00

฿ 46,870.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 738 × height 1,800

฿ 64,568.00

฿ 51,654.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 888 × height 1,800

฿ 53,807.00

฿ 43,045.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 338 × height 1,800

฿ 55,598.00

฿ 44,478.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 438 × height 1,800

฿ 62,973.00

฿ 50,378.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 588 × height 1,800

฿ 70,347.00

฿ 52,760.25

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 738 × height 1,800

฿ 77,522.00

฿ 58,141.50

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 888 × height 1,800

฿ 60,982.00

฿ 48,785.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 338 × height 1,800

฿ 63,372.00

฿ 50,697.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 438 × height 1,800

฿ 72,338.00

฿ 54,253.50

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 588 × height 1,800

฿ 81,505.00

฿ 61,128.75

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 738 × height 1,800

฿ 77,207.00

฿ 67,556.13

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 888 × height 1,800

฿ 67,758.00

฿ 50,818.50

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 338 × height 1,800

฿ 70,943.00

฿ 53,207.25

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 438 × height 1,800

฿ 81,305.00

฿ 60,978.75

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 588 × height 1,800

฿ 78,746.00

฿ 68,902.75

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 738 × height 1,800

฿ 87,114.00

฿ 76,224.75

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 888 × height 1,800

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1