(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Rack (SUS304, Slatted Shelf 3-Tier Specification) RSN3 Series

Stainless Steel Rack (SUS304, Slatted Shelf 3-Tier Specification) RSN3 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 31,933.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0010-06 SALE
61-0010-07 SALE
61-0010-08 SALE
61-0010-09 SALE
61-0010-10 SALE
61-0010-11 SALE
61-0010-13 SALE
61-0010-14 SALE
61-0010-15 SALE
61-0010-16 SALE
61-0010-17 SALE
61-0010-18 SALE
61-0010-19 SALE
61-0010-20 SALE
61-0010-21 SALE
61-0010-22 SALE
61-0010-23 SALE
61-0010-24 SALE
61-0010-25 SALE
61-0010-26 SALE
61-0010-27 SALE
61-0010-28 SALE
61-0010-29 SALE
61-0010-30 SALE
61-0010-31 SALE
61-0010-32 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm)

฿ 31,933.00

฿ 25,546.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 338 × height 1,800

฿ 32,682.00

฿ 26,145.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 438 × height 1,800

฿ 35,672.00

฿ 28,537.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 588 × height 1,800

฿ 34,027.00

฿ 27,221.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 338 × height 1,800

฿ 34,925.00

฿ 27,940.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 438 × height 1,800

฿ 38,362.00

฿ 30,689.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 588 × height 1,800

฿ 37,015.00

฿ 29,612.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 338 × height 1,800

฿ 38,512.00

฿ 30,809.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 438 × height 1,800

฿ 42,695.00

฿ 34,156.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 588 × height 1,800

฿ 47,030.00

฿ 37,624.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 738 × height 1,800

฿ 51,515.00

฿ 41,212.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 888 × height 1,800

฿ 43,443.00

฿ 34,754.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 338 × height 1,800

฿ 44,788.00

฿ 35,830.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 438 × height 1,800

฿ 50,320.00

฿ 40,256.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 588 × height 1,800

฿ 55,850.00

฿ 44,680.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 738 × height 1,800

฿ 61,230.00

฿ 48,984.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 888 × height 1,800

฿ 48,823.00

฿ 39,058.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 338 × height 1,800

฿ 50,617.00

฿ 40,493.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 438 × height 1,800

฿ 57,343.00

฿ 45,874.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 588 × height 1,800

฿ 64,218.00

฿ 51,374.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 738 × height 1,800

฿ 70,647.00

฿ 52,985.25

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 888 × height 1,800

฿ 53,905.00

฿ 43,124.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 338 × height 1,800

฿ 56,297.00

฿ 45,037.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 438 × height 1,800

฿ 64,068.00

฿ 51,254.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 588 × height 1,800

฿ 71,990.00

฿ 53,992.50

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 738 × height 1,800

฿ 79,315.00

฿ 59,486.25

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 888 × height 1,800

Basic Specifications

  • Materials
    SUS304
  • Specifications
    Slatted Shelf 3-Tier specification

Product Description

[Features]
· Product requires assembly
·SUS304 rack with excellent corrosion resistance
·Durable rack that features ø38-mm thick pipes
·Shelf board can be adjusted in 25 mm increments at the time of assembly
·The number of tiers can be changed

Part Number
61-0010-06 SALE
61-0010-07 SALE
61-0010-08 SALE
61-0010-09 SALE
61-0010-10 SALE
61-0010-11 SALE
61-0010-13 SALE
61-0010-14 SALE
61-0010-15 SALE
61-0010-16 SALE
61-0010-17 SALE
61-0010-18 SALE
61-0010-19 SALE
61-0010-20 SALE
61-0010-21 SALE
61-0010-22 SALE
61-0010-23 SALE
61-0010-24 SALE
61-0010-25 SALE
61-0010-26 SALE
61-0010-27 SALE
61-0010-28 SALE
61-0010-29 SALE
61-0010-30 SALE
61-0010-31 SALE
61-0010-32 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm)

฿ 31,933.00

฿ 25,546.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 338 × height 1,800

฿ 32,682.00

฿ 26,145.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 438 × height 1,800

฿ 35,672.00

฿ 28,537.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 588 × height 1,800

฿ 34,027.00

฿ 27,221.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 338 × height 1,800

฿ 34,925.00

฿ 27,940.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 438 × height 1,800

฿ 38,362.00

฿ 30,689.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 588 × height 1,800

฿ 37,015.00

฿ 29,612.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 338 × height 1,800

฿ 38,512.00

฿ 30,809.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 438 × height 1,800

฿ 42,695.00

฿ 34,156.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 588 × height 1,800

฿ 47,030.00

฿ 37,624.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 738 × height 1,800

฿ 51,515.00

฿ 41,212.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 888 × height 1,800

฿ 43,443.00

฿ 34,754.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 338 × height 1,800

฿ 44,788.00

฿ 35,830.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 438 × height 1,800

฿ 50,320.00

฿ 40,256.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 588 × height 1,800

฿ 55,850.00

฿ 44,680.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 738 × height 1,800

฿ 61,230.00

฿ 48,984.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 888 × height 1,800

฿ 48,823.00

฿ 39,058.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 338 × height 1,800

฿ 50,617.00

฿ 40,493.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 438 × height 1,800

฿ 57,343.00

฿ 45,874.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 588 × height 1,800

฿ 64,218.00

฿ 51,374.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 738 × height 1,800

฿ 70,647.00

฿ 52,985.25

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 888 × height 1,800

฿ 53,905.00

฿ 43,124.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 338 × height 1,800

฿ 56,297.00

฿ 45,037.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 438 × height 1,800

฿ 64,068.00

฿ 51,254.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 588 × height 1,800

฿ 71,990.00

฿ 53,992.50

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 738 × height 1,800

฿ 79,315.00

฿ 59,486.25

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 888 × height 1,800

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1