(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sink, Steel Type, SDS Series

Sink, Steel Type, SDS Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 94,463.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-4477-03 SALE
3-4477-04 SALE
3-4478-01 SALE
3-4478-02 SALE
3-4478-03 SALE
3-4478-04 SALE
3-4478-05 SALE
3-4479-03 SALE
3-4479-04 SALE
3-4480-01 SALE
3-4480-02 SALE
3-4480-03 SALE
3-4480-04 SALE
3-4480-05 SALE
3-4481-03 SALE
3-4481-04 SALE
3-4482-03 SALE
3-4482-04 SALE
3-4482-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Type Product Detail Type Features

฿ 104,249.00

฿ 91,217.88

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×600×800 Open 1,200 × 600 × 800 mm -

฿ 117,866.00

฿ 97,062.65

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×600×800 Open 1,500 × 600 × 800 mm -

฿ 94,463.00

฿ 82,655.13

LABORATORY TABLES 1 Piece(s) 40 Day(s) 600×750×800 Open 600 × 750 × 800 mm -

฿ 103,824.00

฿ 90,846.00

LABORATORY TABLES 1 Piece(s) 40 Day(s) 900×750×800 Open 900 × 750 × 800 mm -

฿ 116,590.00

฿ 96,011.87

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×750×800 Open 1,200 × 750 × 800 mm -

฿ 131,057.00

฿ 107,925.44

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×750×800 Open 1,500 × 750 × 800 mm -

฿ 145,523.00

฿ 119,838.19

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×750×800 Open 1,800 × 750 × 800 mm -

฿ 115,311.00

฿ 94,958.61

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×600×800 - 1200×600×800mm With Door

฿ 130,204.00

฿ 107,222.99

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×600×800 - 1500×600×800mm With Door

฿ 104,249.00

฿ 91,217.88

LABORATORY TABLES 1 Piece(s) 40 Day(s) 600×750×800 - 600×750×800mm With Door

฿ 114,036.00

฿ 99,781.50

LABORATORY TABLES 1 Piece(s) 40 Day(s) 900×750×800 - 900×750×800mm With Door

฿ 127,653.00

฿ 105,122.25

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×750×800 - 1200×750×800mm With Door

฿ 144,249.00

฿ 118,789.05

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×750×800 - 1500×750×800mm With Door

฿ 165,096.00

฿ 135,956.56

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×750×800 - 1800×750×800mm With Door

฿ 143,821.00

฿ 118,436.59

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×600×800 - 1200×600×800mm Folded Door

฿ 160,417.00

฿ 132,103.40

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×600×800 - 1500×600×800mm Folded Door

฿ 158,714.00

฿ 130,700.98

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×750×800 - 1200×750×800mm Folded Door

฿ 173,607.00

฿ 142,965.36

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×750×800 - 1500×750×800mm Folded Door

฿ 199,139.00

฿ 163,990.97

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×750×800 - 1800×750×800mm Folded Door

Basic Specifications

  • Material
    Main Body: Steel chemical resistant coating (melamine baked coating), sink: stainless steel (SUS304)
  • water faucet
    3-way laboratory water faucet with base × 1 pc.

Product Description

[Features]
·It is a steel type sink

Part Number
3-4477-03 SALE
3-4477-04 SALE
3-4478-01 SALE
3-4478-02 SALE
3-4478-03 SALE
3-4478-04 SALE
3-4478-05 SALE
3-4479-03 SALE
3-4479-04 SALE
3-4480-01 SALE
3-4480-02 SALE
3-4480-03 SALE
3-4480-04 SALE
3-4480-05 SALE
3-4481-03 SALE
3-4481-04 SALE
3-4482-03 SALE
3-4482-04 SALE
3-4482-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Type Product Detail Type Features

฿ 104,249.00

฿ 91,217.88

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×600×800 Open 1,200 × 600 × 800 mm -

฿ 117,866.00

฿ 97,062.65

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×600×800 Open 1,500 × 600 × 800 mm -

฿ 94,463.00

฿ 82,655.13

LABORATORY TABLES 1 Piece(s) 40 Day(s) 600×750×800 Open 600 × 750 × 800 mm -

฿ 103,824.00

฿ 90,846.00

LABORATORY TABLES 1 Piece(s) 40 Day(s) 900×750×800 Open 900 × 750 × 800 mm -

฿ 116,590.00

฿ 96,011.87

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×750×800 Open 1,200 × 750 × 800 mm -

฿ 131,057.00

฿ 107,925.44

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×750×800 Open 1,500 × 750 × 800 mm -

฿ 145,523.00

฿ 119,838.19

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×750×800 Open 1,800 × 750 × 800 mm -

฿ 115,311.00

฿ 94,958.61

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×600×800 - 1200×600×800mm With Door

฿ 130,204.00

฿ 107,222.99

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×600×800 - 1500×600×800mm With Door

฿ 104,249.00

฿ 91,217.88

LABORATORY TABLES 1 Piece(s) 40 Day(s) 600×750×800 - 600×750×800mm With Door

฿ 114,036.00

฿ 99,781.50

LABORATORY TABLES 1 Piece(s) 40 Day(s) 900×750×800 - 900×750×800mm With Door

฿ 127,653.00

฿ 105,122.25

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×750×800 - 1200×750×800mm With Door

฿ 144,249.00

฿ 118,789.05

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×750×800 - 1500×750×800mm With Door

฿ 165,096.00

฿ 135,956.56

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×750×800 - 1800×750×800mm With Door

฿ 143,821.00

฿ 118,436.59

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×600×800 - 1200×600×800mm Folded Door

฿ 160,417.00

฿ 132,103.40

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×600×800 - 1500×600×800mm Folded Door

฿ 158,714.00

฿ 130,700.98

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×750×800 - 1200×750×800mm Folded Door

฿ 173,607.00

฿ 142,965.36

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×750×800 - 1500×750×800mm Folded Door

฿ 199,139.00

฿ 163,990.97

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×750×800 - 1800×750×800mm Folded Door

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1