(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cart, All-Steel Type

Cart, All-Steel Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-4474-07

  • Size(mm)
    380×480×561.5
  • Drawer
    -
  • Type
    Cart for Waste Liquid Tank
  • Hinged Door
    -
  • Product Detail Type
    Cart for Waste Liquid Tank 380 × 480 × 561.5 mm
  • Material
    Stainless steel
Part Number
3-4474-07 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Drawer Type Hinged Door Product Detail Type Material

฿ 58,580.00

฿ 46,864.00

LABORATORY TABLES 1 Piece(s) 40 Day(s) 380×480×561.5 - Cart for Waste Liquid Tank - Cart for Waste Liquid Tank 380 × 480 × 561.5 mm Stainless steel

Product Description

[Features]
·It is a steel cart unit with casters, so it can be easily moved.

Specifications of 3-4474-07

  • Size(mm)
    380×480×561.5
  • Drawer
    -
  • Type
    Cart for Waste Liquid Tank
  • Hinged Door
    -
  • Product Detail Type
    Cart for Waste Liquid Tank 380 × 480 × 561.5 mm
  • Material
    Stainless steel
Part Number
3-4474-07 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Drawer Type Hinged Door Product Detail Type Material

฿ 58,580.00

฿ 46,864.00

LABORATORY TABLES 1 Piece(s) 40 Day(s) 380×480×561.5 - Cart for Waste Liquid Tank - Cart for Waste Liquid Tank 380 × 480 × 561.5 mm Stainless steel

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1