(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unit Central Laboratory Table, Steel Type, Flat Type, SSBO Series

Unit Central Laboratory Table, Steel Type, Flat Type, SSBO Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-4314-03

  • Size(mm)
    3000×1200×800
  • Product Detail Type
    3000×1200×800mm
  • Material
    Top Plate: Cellon (Chemsurf black) 45 mm thick, main body / door unit / drawer unit: Steel chemical resistant coating (melamine baked coating)
Part Number
3-4314-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type

฿ 340,406.00

฿ 280,324.34

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3000×1200×800 3000×1200×800mm

Basic Specifications

  • Material
    Top Plate: Cellon (Chemsurf black) 45 mm thick, main body / door unit / drawer unit: Steel chemical resistant coating (melamine baked coating)

Product Description

[Features]
··The main body, door unit, and drawer unit are made of steel and have robust specifications.
··There is a folder on the back of the hinged door where you can store documents, etc.
·It is a specification that emphasizes storage.

Specifications of 3-4314-03

  • Size(mm)
    3000×1200×800
  • Product Detail Type
    3000×1200×800mm
  • Material
    Top Plate: Cellon (Chemsurf black) 45 mm thick, main body / door unit / drawer unit: Steel chemical resistant coating (melamine baked coating)
Part Number
3-4314-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type

฿ 340,406.00

฿ 280,324.34

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3000×1200×800 3000×1200×800mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1