(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unit Central Laboratory Table, Steel Type, Flat Type, With Reagent Shelf, SSBJ Series

Unit Central Laboratory Table, Steel Type, Flat Type, With Reagent Shelf, SSBJ Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-4200-02

  • Size(mm)
    2400×1500×800/1915
  • Product Detail Type
    2400×1500×800/1915mm
  • Material
    Top Plate: Cellon (Chemsurf black) 45 mm thick, main body / door unit / drawer unit: Steel chemical resistant coating (melamine baked coating)
Part Number
3-4200-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type

฿ 361,680.00

฿ 297,843.48

LABORATORY TABLES 1 Piece(s) 40 Day(s) 2400×1500×800/1915 2400×1500×800/1915mm

Basic Specifications

  • Material
    Top Plate: Cellon (Chemsurf black) 45 mm thick, main body / door unit / drawer unit: Steel chemical resistant coating (melamine baked coating)

Product Description

[Features]
··The main body, door unit, and drawer unit are made of steel and have robust specifications.
··There is a folder on the back of the hinged door where you can store documents, etc.
·It is a specification that emphasizes storage.

Specifications of 3-4200-02

  • Size(mm)
    2400×1500×800/1915
  • Product Detail Type
    2400×1500×800/1915mm
  • Material
    Top Plate: Cellon (Chemsurf black) 45 mm thick, main body / door unit / drawer unit: Steel chemical resistant coating (melamine baked coating)
Part Number
3-4200-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type

฿ 361,680.00

฿ 297,843.48

LABORATORY TABLES 1 Piece(s) 40 Day(s) 2400×1500×800/1915 2400×1500×800/1915mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1