(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Draft, Check Damper KJC Series

Draft, Check Damper KJC Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 24,820.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-4179-01 SALE
3-4179-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Part number Contents Applications Product Detail Type

฿ 24,820.00

฿ 19,856.00

DRAFTS 1 Piece(s) 40 Day(s) 250×170×160mm KJC-160 - For ø160 mm duct (for exhaust fan 100 ks) For ø160 mm duct (for exhaust fan 100 ks)

฿ 29,787.00

฿ 23,829.60

DRAFTS 1 Piece(s) 40 Day(s) 300×ø267mm KJC-250 For ø250 mm duct - For ø250 mm duct

Basic Specifications

  • Material
    Rigid PVC (PVC resin)

Product Description

[Features]
· Prevents backflow of outdoor air when exhaust fan operation is stopped by attaching it to the outlet of exhaust ducts such as draft chambers, etc.
· PVC (polyvinyl chloride resin) bird netting is attached to the discharge port.
· Can be mounted on exterior walls.

[Product Specifications]
· Model number: KJC-160
· □For 160 mm duct (for 100ks exhaust fan)
· Material properties: rigid PVC (polyvinyl chloride resin)
· Size: 250×170×160 mm

Part Number
3-4179-01 SALE
3-4179-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Part number Contents Applications Product Detail Type

฿ 24,820.00

฿ 19,856.00

DRAFTS 1 Piece(s) 40 Day(s) 250×170×160mm KJC-160 - For ø160 mm duct (for exhaust fan 100 ks) For ø160 mm duct (for exhaust fan 100 ks)

฿ 29,787.00

฿ 23,829.60

DRAFTS 1 Piece(s) 40 Day(s) 300×ø267mm KJC-250 For ø250 mm duct - For ø250 mm duct

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1