(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mobile Unit, Steel Type, EOSM Series

Mobile Unit, Steel Type, EOSM Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

  • From :
    ฿ 19,858.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-4157-01 SALE
3-4157-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight
(kg)

฿ 29,787.00

฿ 23,829.60

LABORATORY TABLES 1 Piece(s) 40 Day(s) 25

฿ 19,858.00

฿ 15,886.40

LABORATORY TABLES 1 Piece(s) 40 Day(s) 17

Basic Specifications

  • Size(mm)
    450×450×580
  • Material
    Main Body (Frame/Panel): Steel (powder coating finish), drawer/door: steel, handle: PP (Polypropylene)

Product Description

[Features]
·A storage cart for a steel laboratory table.
·The painted part has excellent chemical and abrasion resistance due to powder coating.
·Equipped with 3-tier drawers, convenient for separate storage.

Part Number
3-4157-01 SALE
3-4157-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight
(kg)

฿ 29,787.00

฿ 23,829.60

LABORATORY TABLES 1 Piece(s) 40 Day(s) 25

฿ 19,858.00

฿ 15,886.40

LABORATORY TABLES 1 Piece(s) 40 Day(s) 17

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1