Steel Sink, Steel, Depth 750, Single Tank Sink Type, EAN Series

Brand :
AS ONE

Caution

    Product Description

    Steel sink, depth 750
    [Specifications]
    - Size (mm): 1200 x 750 x 800/1500 x 750 x 800/1800 x 750 x 800
    - Material Body (frame and panel): Steel (powder coated finish)
    - Material Sink: Stainless steel (SUS304)
    - Back of sink: With dew-proof treatment and drain trap (Connection 40A)
    - Faucet: 1 x pedestal three-way chemical faucet
    [Features]
    - With bDack guard to prevent water splashes
    - Legs with level adjuster

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat