(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Reagent Shelf for Side Laboratory Table, With Glass Door, Single-Sided, EST Series

Steel Reagent Shelf for Side Laboratory Table, With Glass Door, Single-Sided, EST Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-4155-02

  • Size(mm)
    1480×216×1100
  • Reagent Shelf
    Shelf board with 2 tiers (height of the middle shelf can be adjusted), with fall prevention pipe
  • Main Body (Frame/Panel)
    steel (Powder coating finish)
  • Product Detail Type
    1480×216×1100mm
  • Weight(kg)
    47
Part Number
3-4155-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type Weight
(kg)

฿ 35,742.00

฿ 28,593.60

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1480×216×1100 1480×216×1100mm 47

Basic Specifications

  • Reagent Shelf
    Shelf board with 2 tiers (height of the middle shelf can be adjusted), with fall prevention pipe
  • Main Body (Frame/Panel)
    steel (Powder coating finish)

Product Description

[Features]
·A robust, fire-resistant reagent shelf made of steel.
·Since the space under the reagent shelf is secured high, the space on the laboratory table can be used effectively.
·The height of the middle shelf can be changed up and down, and the height layout can be adjusted according to the stored items.
·A fall prevention pipe is attached to prevent the stored items from falling.
·The type with a glass door comes with left and right slide glass doors to prevent dust from entering the shelf storage.

Specifications of 3-4155-02

  • Size(mm)
    1480×216×1100
  • Reagent Shelf
    Shelf board with 2 tiers (height of the middle shelf can be adjusted), with fall prevention pipe
  • Main Body (Frame/Panel)
    steel (Powder coating finish)
  • Product Detail Type
    1480×216×1100mm
  • Weight(kg)
    47
Part Number
3-4155-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type Weight
(kg)

฿ 35,742.00

฿ 28,593.60

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1480×216×1100 1480×216×1100mm 47

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1