(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-4152-01 |
3-4152-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Product Detail Type | Weight (kg) |
---|---|---|---|---|---|---|---|---|
฿ 88,504.00 ฿ 77,441.00 |
LABORATORY TABLES | 1 Piece(s) | 40 Day(s) | 1200×600×800 | 1200×600×800mm | 40 | ||
฿ 97,867.00 ฿ 85,633.63 |
LABORATORY TABLES | 1 Piece(s) | 40 Day(s) | 1500×600×800 | 1500×600×800mm | 46 |
[Features]
·A 600 mm depth type sink that can be connected to the central laboratory table.
Part Number |
---|
3-4152-01 |
3-4152-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Product Detail Type | Weight (kg) |
---|---|---|---|---|---|---|---|---|
฿ 88,504.00 ฿ 77,441.00 |
LABORATORY TABLES | 1 Piece(s) | 40 Day(s) | 1200×600×800 | 1200×600×800mm | 40 | ||
฿ 97,867.00 ฿ 85,633.63 |
LABORATORY TABLES | 1 Piece(s) | 40 Day(s) | 1500×600×800 | 1500×600×800mm | 46 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?