(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Central Laboratory Table Steel Type, Flat, With Sink, EAA Series

Central Laboratory Table Steel Type, Flat, With Sink, EAA Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-4147-03

  • Size(mm)
    3600×1500×800
  • Maximum loading mass
    200 kg (one side / 1 span)
  • Product Detail Type
    3600×1500×800mm
  • Weight(kg)
    238
  • Features
    Legs: with level adjuster
  • Material
    Top Plate: BF top plate (base material: steel / powder coating finish; surface material: chemical resistant thermosetting resin; edge: PP (polypropylene); main body (Frame/Panel): steel (powder coating finish), sink: steel (depth 600 mm), sink part: stainless steel (SUS304)
  • water faucet
    3-way laboratory water faucet with base × 1 pc.
Part Number
3-4147-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Maximum loading mass Product Detail Type Weight
(kg)

฿ 267,643.00

฿ 220,404.01

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3600×1500×800 200 kg (one side / 1 span) 3600×1500×800mm 238

Basic Specifications

  • Features
    Legs: with level adjuster
  • Material
    Top Plate: BF top plate (base material: steel / powder coating finish; surface material: chemical resistant thermosetting resin; edge: PP (polypropylene); main body (Frame/Panel): steel (powder coating finish), sink: steel (depth 600 mm), sink part: stainless steel (SUS304)
  • water faucet
    3-way laboratory water faucet with base × 1 pc.

Specifications of 3-4147-03

  • Size(mm)
    3600×1500×800
  • Maximum loading mass
    200 kg (one side / 1 span)
  • Product Detail Type
    3600×1500×800mm
  • Weight(kg)
    238
  • Features
    Legs: with level adjuster
  • Material
    Top Plate: BF top plate (base material: steel / powder coating finish; surface material: chemical resistant thermosetting resin; edge: PP (polypropylene); main body (Frame/Panel): steel (powder coating finish), sink: steel (depth 600 mm), sink part: stainless steel (SUS304)
  • water faucet
    3-way laboratory water faucet with base × 1 pc.
Part Number
3-4147-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Maximum loading mass Product Detail Type Weight
(kg)

฿ 267,643.00

฿ 220,404.01

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3600×1500×800 200 kg (one side / 1 span) 3600×1500×800mm 238

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1