(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Side Laboratory Table Steel Type, Suspension Drawer, With Reagent Shelf, Cart, ERB Series

Side Laboratory Table Steel Type, Suspension Drawer, With Reagent Shelf, Cart, ERB Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 107,229.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-4144-01 SALE
3-4144-02 SALE
3-4144-03 SALE
3-4145-01 SALE
3-4145-02 SALE
3-4145-03 SALE
3-4146-01 SALE
3-4146-02 SALE
3-4146-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type Weight
(kg)
Mobile Unit

฿ 107,229.00

฿ 93,825.38

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×600×800/1900 1200×600×800/1900mm 116 3-tier drawers × 1 unit

฿ 132,759.00

฿ 109,327.04

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×600×800/1900 1500×600×800/1900mm 148 3-tier drawers / hinged door × 1 each

฿ 147,226.00

฿ 121,240.61

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×600×800/1900 1800×600×800/1900mm 167 3-tier drawers / hinged door × 1 each

฿ 107,653.00

฿ 94,196.38

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×750×800/1900 1200×750×800/1900mm 122 3-tier drawers × 1 unit

฿ 133,609.00

฿ 110,027.01

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×750×800/1900 1500×750×800/1900mm 156 3-tier drawers / hinged door × 1 each

฿ 147,651.00

฿ 121,590.60

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×750×800/1900 1800×750×800/1900mm 176 3-tier drawers / hinged door × 1 each

฿ 114,889.00

฿ 94,611.09

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×900×800/1900 1200×900×800/1900mm 128 3-tier drawers × 1 unit

฿ 142,120.00

฿ 117,035.82

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×900×800/1900 1500×900×800/1900mm 162 3-tier drawers / hinged door × 1 each

฿ 157,437.00

฿ 129,649.37

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×900×800/1900 1800×900×800/1900mm 184 3-tier drawers / hinged door × 1 each

Basic Specifications

  • Reagent Shelf
    Shelf board with 2 tiers (height of the middle shelf can be adjusted), with fall prevention pipe
  • Top plate withstand load
    Approx. 200 kg (Uniformly distributed load capacity)
  • Features
    Legs: with level adjuster
  • Material
    Top Plate: BF top plate (base material: steel / powder coating finish; surface material: chemical resistant thermosetting resin; edge: PP (polypropylene); main body (Frame/Panel): steel (powder coating finish), drawer: steel, handle: PP (polypropylene), shelf: steel (Powder coating finish)
Part Number
3-4144-01 SALE
3-4144-02 SALE
3-4144-03 SALE
3-4145-01 SALE
3-4145-02 SALE
3-4145-03 SALE
3-4146-01 SALE
3-4146-02 SALE
3-4146-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type Weight
(kg)
Mobile Unit

฿ 107,229.00

฿ 93,825.38

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×600×800/1900 1200×600×800/1900mm 116 3-tier drawers × 1 unit

฿ 132,759.00

฿ 109,327.04

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×600×800/1900 1500×600×800/1900mm 148 3-tier drawers / hinged door × 1 each

฿ 147,226.00

฿ 121,240.61

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×600×800/1900 1800×600×800/1900mm 167 3-tier drawers / hinged door × 1 each

฿ 107,653.00

฿ 94,196.38

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×750×800/1900 1200×750×800/1900mm 122 3-tier drawers × 1 unit

฿ 133,609.00

฿ 110,027.01

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×750×800/1900 1500×750×800/1900mm 156 3-tier drawers / hinged door × 1 each

฿ 147,651.00

฿ 121,590.60

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×750×800/1900 1800×750×800/1900mm 176 3-tier drawers / hinged door × 1 each

฿ 114,889.00

฿ 94,611.09

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×900×800/1900 1200×900×800/1900mm 128 3-tier drawers × 1 unit

฿ 142,120.00

฿ 117,035.82

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×900×800/1900 1500×900×800/1900mm 162 3-tier drawers / hinged door × 1 each

฿ 157,437.00

฿ 129,649.37

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×900×800/1900 1800×900×800/1900mm 184 3-tier drawers / hinged door × 1 each

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1