(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Central Laboratory Table Steel Type, Suspension Drawer, With Reagent Shelf, Cart, EAB Series

Central Laboratory Table Steel Type, Suspension Drawer, With Reagent Shelf, Cart, EAB Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-4142-01

  • Size(mm)
    1500×1200×800/1900
  • Reagent Shelf
    Shelf board with 2 tiers (height of the middle shelf can be adjusted), with fall prevention pipe
  • Top plate withstand load
    Approx. 200 kg / 1 span on each side
  • Product Detail Type
    1500×1200×800/1900mm
  • Weight(kg)
    263
  • Features
    Legs: with level adjuster
  • Material
    Top Plate: BF top plate (base material: steel / powder coating); surface material: chemical resistant thermosetting resin: edge; PP (polypropylene); Main body (Frames, panels, shelves): steel (powder coating), drawer: steel, handle: PP (Polypropylene)
  • Mobile Unit
    3-tier drawers × 2 units, hinged door × 2 units
Part Number
3-4142-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type Weight
(kg)

฿ 236,157.00

฿ 194,475.29

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×1200×800/1900 1500×1200×800/1900mm 263

Basic Specifications

  • Reagent Shelf
    Shelf board with 2 tiers (height of the middle shelf can be adjusted), with fall prevention pipe
  • Top plate withstand load
    Approx. 200 kg / 1 span on each side
  • Features
    Legs: with level adjuster
  • Material
    Top Plate: BF top plate (base material: steel / powder coating); surface material: chemical resistant thermosetting resin: edge; PP (polypropylene); Main body (Frames, panels, shelves): steel (powder coating), drawer: steel, handle: PP (Polypropylene)
  • Mobile Unit
    3-tier drawers × 2 units, hinged door × 2 units

Specifications of 3-4142-01

  • Size(mm)
    1500×1200×800/1900
  • Reagent Shelf
    Shelf board with 2 tiers (height of the middle shelf can be adjusted), with fall prevention pipe
  • Top plate withstand load
    Approx. 200 kg / 1 span on each side
  • Product Detail Type
    1500×1200×800/1900mm
  • Weight(kg)
    263
  • Features
    Legs: with level adjuster
  • Material
    Top Plate: BF top plate (base material: steel / powder coating); surface material: chemical resistant thermosetting resin: edge; PP (polypropylene); Main body (Frames, panels, shelves): steel (powder coating), drawer: steel, handle: PP (Polypropylene)
  • Mobile Unit
    3-tier drawers × 2 units, hinged door × 2 units
Part Number
3-4142-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type Weight
(kg)

฿ 236,157.00

฿ 194,475.29

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×1200×800/1900 1500×1200×800/1900mm 263

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1