(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Side Laboratory Table Steel Type, Suspension Drawer, With Cart, ERB Series

Side Laboratory Table Steel Type, Suspension Drawer, With Cart, ERB Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 86,804.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-4134-01 SALE
3-4134-02 SALE
3-4134-03 SALE
3-4135-01 SALE
3-4135-02 SALE
3-4135-03 SALE
3-4136-01 SALE
3-4136-02 SALE
3-4136-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type Weight
(kg)
Mobile Unit

฿ 86,804.00

฿ 75,953.50

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×600×800 1200×600×800mm 84 3-tier drawers × 1 unit

฿ 111,059.00

฿ 97,176.63

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×600×800 1500×600×800mm 111 3-tier drawers / hinged door × 1 each

฿ 123,397.00

฿ 101,617.43

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×600×800 1800×600×800mm 125 3-tier drawers / hinged door × 1 each

฿ 87,230.00

฿ 76,326.25

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×750×800 1200×750×800mm 91 3-tier drawers × 1 unit

฿ 111,483.00

฿ 97,547.63

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×750×800 1500×750×800mm 119 3-tier drawers / hinged door × 1 each

฿ 124,247.00

฿ 102,317.40

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×750×800 1800×750×800mm 134 3-tier drawers / hinged door × 1 each

฿ 94,463.00

฿ 82,655.13

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×900×800 1200×900×800mm 96 3-tier drawers × 1 unit

฿ 119,993.00

฿ 98,814.24

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×900×800 1500×900×800mm 125 3-tier drawers / hinged door × 1 each

฿ 134,034.00

฿ 110,377.00

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×900×800 1800×900×800mm 142 3-tier drawers / hinged door × 1 each

Basic Specifications

  • Top plate withstand load
    Approx. 200 kg (Uniformly distributed load capacity)
  • Features
    Legs: with level adjuster
  • Material
    Top Plate: BF top plate (base material: steel / powder coating finish; surface material: chemical resistant thermosetting resin; edge: PP (polypropylene)); main body (Frame/Panel): steel (powder coating finish), drawer: steel, handle: PP (Polypropylene)
Part Number
3-4134-01 SALE
3-4134-02 SALE
3-4134-03 SALE
3-4135-01 SALE
3-4135-02 SALE
3-4135-03 SALE
3-4136-01 SALE
3-4136-02 SALE
3-4136-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type Weight
(kg)
Mobile Unit

฿ 86,804.00

฿ 75,953.50

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×600×800 1200×600×800mm 84 3-tier drawers × 1 unit

฿ 111,059.00

฿ 97,176.63

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×600×800 1500×600×800mm 111 3-tier drawers / hinged door × 1 each

฿ 123,397.00

฿ 101,617.43

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×600×800 1800×600×800mm 125 3-tier drawers / hinged door × 1 each

฿ 87,230.00

฿ 76,326.25

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×750×800 1200×750×800mm 91 3-tier drawers × 1 unit

฿ 111,483.00

฿ 97,547.63

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×750×800 1500×750×800mm 119 3-tier drawers / hinged door × 1 each

฿ 124,247.00

฿ 102,317.40

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×750×800 1800×750×800mm 134 3-tier drawers / hinged door × 1 each

฿ 94,463.00

฿ 82,655.13

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×900×800 1200×900×800mm 96 3-tier drawers × 1 unit

฿ 119,993.00

฿ 98,814.24

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×900×800 1500×900×800mm 125 3-tier drawers / hinged door × 1 each

฿ 134,034.00

฿ 110,377.00

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×900×800 1800×900×800mm 142 3-tier drawers / hinged door × 1 each

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1