(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Side Laboratory Table, Steel Type / Hanging Drawer, ERB Series

Side Laboratory Table, Steel Type / Hanging Drawer, ERB Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 65,032.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-4129-01 SALE
3-4129-02 SALE
3-4129-03 SALE
3-4129-04 SALE
3-4130-01 SALE
3-4130-02 SALE
3-4130-03 SALE
3-4130-04 SALE
3-4131-01 SALE
3-4131-02 SALE
3-4131-03 SALE
3-4131-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type Weight
(kg)

฿ 65,032.00

฿ 52,025.60

LABORATORY TABLES 1 Piece(s) 40 Day(s) 900×600×800 900×600×800mm 49

฿ 71,982.00

฿ 53,986.50

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×600×800 1200×600×800mm 59

฿ 79,927.00

฿ 59,945.25

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×600×800 1500×600×800mm 70

฿ 81,273.00

฿ 71,113.88

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×600×800 1800×600×800mm 84

฿ 65,032.00

฿ 52,025.60

LABORATORY TABLES 1 Piece(s) 40 Day(s) 900×750×800 900×750×800mm 54

฿ 72,477.00

฿ 54,357.75

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×750×800 1200×750×800mm 66

฿ 80,422.00

฿ 60,316.50

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×750×800 1500×750×800mm 77

฿ 81,699.00

฿ 71,486.63

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×750×800 1800×750×800mm 92

฿ 71,982.00

฿ 53,986.50

LABORATORY TABLES 1 Piece(s) 40 Day(s) 900×900×800 900×900×800mm 58

฿ 80,422.00

฿ 60,316.50

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×900×800 1200×900×800mm 71

฿ 77,869.00

฿ 68,135.38

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×900×800 1500×900×800mm 83

฿ 91,484.00

฿ 80,048.50

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×900×800 1800×900×800mm 100

Basic Specifications

  • Top plate withstand load
    Approx. 200 kg (Uniformly distributed load capacity)
  • Features
    Legs: with level adjuster
  • Material
    Top Plate: BF top plate (base material: steel / powder coating finish; surface material: chemical resistant thermosetting resin; edge: PP (polypropylene)); main body (Frame/Panel): steel (powder coating finish), drawer: steel, handle: PP (Polypropylene)

Product Description

AS ONE Corporation side laboratory table steel type, suspension drawer, ERB series.

Part Number
3-4129-01 SALE
3-4129-02 SALE
3-4129-03 SALE
3-4129-04 SALE
3-4130-01 SALE
3-4130-02 SALE
3-4130-03 SALE
3-4130-04 SALE
3-4131-01 SALE
3-4131-02 SALE
3-4131-03 SALE
3-4131-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type Weight
(kg)

฿ 65,032.00

฿ 52,025.60

LABORATORY TABLES 1 Piece(s) 40 Day(s) 900×600×800 900×600×800mm 49

฿ 71,982.00

฿ 53,986.50

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×600×800 1200×600×800mm 59

฿ 79,927.00

฿ 59,945.25

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×600×800 1500×600×800mm 70

฿ 81,273.00

฿ 71,113.88

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×600×800 1800×600×800mm 84

฿ 65,032.00

฿ 52,025.60

LABORATORY TABLES 1 Piece(s) 40 Day(s) 900×750×800 900×750×800mm 54

฿ 72,477.00

฿ 54,357.75

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×750×800 1200×750×800mm 66

฿ 80,422.00

฿ 60,316.50

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×750×800 1500×750×800mm 77

฿ 81,699.00

฿ 71,486.63

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×750×800 1800×750×800mm 92

฿ 71,982.00

฿ 53,986.50

LABORATORY TABLES 1 Piece(s) 40 Day(s) 900×900×800 900×900×800mm 58

฿ 80,422.00

฿ 60,316.50

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×900×800 1200×900×800mm 71

฿ 77,869.00

฿ 68,135.38

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×900×800 1500×900×800mm 83

฿ 91,484.00

฿ 80,048.50

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×900×800 1800×900×800mm 100

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1